LAN Cable

HELUKAT® 155 F/UTP 4x2xAWG 24/1 PVC

Logo Image
Produktfoto
Cable structure
F/UTP 4x2xAWG 24/1 PVC
Description
HELUKAT® 155 F/UTP solid
Value Table

Frequency

(MHz)

10

16

62,5

100

155

Attenuation

(dB/100m)

5,9

7,6

15,7

20,3

22,0

Next

(db)

59,0

53,0

44,0

40,0

40,0

ACR

(db)

53,1

45,4

28,3

19,7

18,0

Application

HELUKAT®155 data cables are used in the tertiary, but also in the secondary level of a network. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s, or ISDN absolutely trouble-free. Likewise, the mechanical characteristics are perfectly suited for the application in tight cable channels and platforms due to their optimized construction.

Downloads
Product Sheet

Part no.

Designation

80043

F/UTP 4x2xAWG 24/1 PVC