Fibre Optic Cable Industry acc. DIN VDE 0888

HELUCOM® AT-VYY

Logo Image
Produktfoto
Description

Fibre-optic cables industry, AT-VYY

Application

This HELUCOM® fibre-optic cable is suited for fixed installations in pits and channels, but also for flexible applications as jumper cable. Because of the robust construction with Single- and Overall-jacket you also can use it in industrial areas. With the core-construction, direct plug manufacturing, even on site, poses no problems.

Downloads
Product Sheet

Designation

Number of
fibres

Fibre type

Number of
fibres per
core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Max.
transverse
pressure
N / cm

Caloric load

app. MJ / m

Weight

kg / km

Part no.

AT-VYY

2

Multimode G62.5/125

1

6,8 x 10,2

400

110,0

300

1,10

76,0

800126