Industrial Ethernet

HELUKAT® 200IND Robustflex SF/UTP 4x2xAWG 26/7 PUR LSOH

Logo Image
Produktfoto
Cable structure
SF/UTP 4x2xAWG 26/7 PUR
Description

Industrial Ethernet HELUKAT® 200IND SF/UTP 4 pairs robustflex PUR Cat.5e

Value Table

Frequency

(MHz)

10

16

62,5

100

200

Attenuation

(dB/10m)

0,8

1,1

2,4

2,9

4,3

Next

(db)

58,0

56,0

45,0

43,0

37,0

ACR

(db)

57,2

54,9

42,6

40,1

32,7

Application

HELUKAT® 200IND Category 5e Robustflex is used in harsh industrial surroundings and characterized by high reserve capacity and outstanding performance. Mechanically, the halogen-free PU outer sheath makes it ideal for harsh industrial surroundings. This cable is configurable with common RJ45 plugs (industrial and office version), as well as with various Sub-D and M12 plugs.

Downloads
Product Sheet

Part no.

Designation

800068

SF/UTP 4x2xAWG 26/7 PUR