Based on customer demand, we have developed connection systems especially for the Industrial Ethernet sector that are perfectly suited for our data cables. With the modular design, every cable and connector combination is possible.
RJ45 + M12 D-/X-coded
Connection cables for the industrial sector

RJ45
Male Connector
100 MHz IEC 11801 / EN 50 173-1, 100 Mbit/s (Cat. 5) 500 MHz IEC 11801 / EN 50 173-1, 10 Gbit/s (Cat. 6A)
Type: | Connector (Male) |
Outlet: | 180° (linear) and 90° (angled) |
Construction: | acc. to IEC 60603-7 |
Number of Pins: | 4 (Cat. 5) / 8 (Cat. 6A) |
Material | TPU |
Protection Classification: | IP20 (connected) |
Temp. Range: | -25°C to +85°C (operation) |
Wire Parameters: | AWG26-22 (Solid wire and standard conductor) |
Standards: | IEC 60512. EN 60529. UL/CSA |
M12
Male + Female Connector
D-coded 100 MHz IEC 11801 / EN 50 173-1, 100 Mbit/s (Cat. 5) X-coded 500 MHz IEC 11801 / EN 50 173-1, 10 Gbit/s (Cat. 6A)
Design: | Connector (Male + Female) |
Outlet: | 180° (central) and 90° (angled) |
Construction: | acc. to IEC 61076-2-101(Cat. 5) / acc. to IEC 61076-2-109 (Cat. 6A) |
Number of Pins: | 4 (Cat. 5) / 8 (Cat. 6A) |
Knurled Nut: | 6-socket with locking function (Torque 5Nm (pressure nut)) |
Material: | TPU |
Protection Classification: | IP67 (stretched, EN 60529) |
Temp. Range: | -25°C to +85°C (operation) |
Wire Parameters: | AWG26-22 (solid wire and stranded conductor) |
Standards: | IEC 60512, IEC 60664, EN 60529, UL/CSA |
Please find all available connectors below. Select the suitable connector with the appropriate cable from the preferred type overview. You can also find additional cables in chapters 2 and 3 of the "Data, Network & Bus Technology" catalog. See the back page for contact details.
Category | Laying | Standard | Cable P/N |
Cat 5 / 5e 100/155 MHz | Solid | PROFINET | 800653 |
Cat 5 / 5e 100/155 MHz | Flex | PROFINET | 800654 |
Cat 5 / 5e 100/155 MHz | Flex | PROFINET | 805654 |
Cat 5 / 5e 100/155 MHz | Flex | IND. Ethernet | 800068 |
Cat 5 / 5e 100/155 MHz | Drag Chain | PROFINET | 802914 |
Cat 5 / 5e 100/155 MHz | Drag Chain | PROFINET | 800655 |
Cat 5 / 5e 100/155 MHz | Drag Chain | Ind. Ethernet | 82838 |
Cat 5 / 5e 100/155 MHz | Drag Chain | Ind. Ethernet | 82839 |
Cat. 6 / 6A 250/500 MHz | Flex | Ind. Ethernet | 802184 |
Cat. 6 / 6A 250/500 MHz | Drag Chain | Ind. Ethernet | 805704 |
Cat. 6 / 6A 250/500 MHz | Drag Chain | Ind. Ethernet | 805548 |
Cat. 6 / 6A 250/500 MHz | Drag Chain | Ind. Ethernet | 803387 |
Injection Molded
Cable P/N |
M12 D-coded |
RJ45 4-pin |
M12 X-coded |
RJ45 8-pin |
800653 | Injection Mold | Injection Mold | Not Applicable | Not Applicable |
800654 | Injection Mold | Injection Mold | Not Applicable | Not Applicable |
805654 | Injection Mold | Injection Mold | Not Applicable | Not Applicable |
800068 | Not Applicable | Not Applicable | Injection Mold | Injection Mold |
802914 | Injection Mold | Injection Mold | Not Applicable | Not Applicable |
800655 | Injection Mold | Injection Mold | Not Applicable | Not Applicable |
82838 | Field-Mount Possible | Field-Mount Possible | Not Applicable | Not Applicable |
82839 | Not Applicable | Not Applicable | Injection Mold | Injection Mold |
802184 | Not Applicable | Not Applicable | Injection Mold | Injection Mold |
805704 | Not Applicable | Not Applicable | Injection Mold | Field-Mount Possible |
805548 | Not Applicable | Not Applicable | Injection Mold | Field-Mount Possible |
803387 | Not Applicable | Not Applicable | Injection Mold | Field-Mount Possible |