Chemical

Supplying the leading global chemical companies with cables resistant to harsh materials.

The chemical industry is responsible for converting raw materials (oil, natural gas, air, water, metals, and minerals) into more than 70,000 different products such as household and industrial cleaners, polymers, fertilizers, and pharmaceuticals to name a few.

The processes used to manufacture everyday chemicals require cables that are not only flexible, but are resistant to oils, fats, acids, bases and other harsh materials. Our cables are well suited to work under these adverse working conditions in order to maintain a consistent workflow.

We look forward to assisting you in identifying the best products for your specific application and to answer any questions you might have.

Call 289-444-5040 or contact us