802/1

Pliers

Produktfoto
Description

Jointing clamp type 802/1

Description

For insulated cable lugs, with positive lock and mechanism for reducing the hand force by 50% to 250N.

(Durable life, min. 50,000 clampings).

Clamping range 0.5 to 6.0mm².

Downloads
Data sheet

pliers

Part no.

Type

Cross-section

min. - max.

mm²

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

91163

802/1

0,5 - 6,0

1

o. r.

o. r.

o. r.