(H)05Z1Z1-F

halogen-free, meter marking

Produktfoto
Technical data
  • flexible halogen free control cable
    adapted to DIN VDE 0285-525-3-11 /
    DIN EN 50525-3-11
  • Temperature range
    flexing -5°C  to  +70°C
    fixed installation -40°C  to  +70°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    2000 V
  • Breakdown voltage
    min. 4000 V
  • Minimum bending radius
    7,5x outer Ø
Cable structure
  • Bare copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulaion thermoplastic
    compound
  • Core identification to DIN VDE 0293-308
  • GN-YE conductor, 3 cores and above
  • Cores stranded with optimal lay length
  • Outer sheath of thermoplastic
    compound
  • Sheath colour: by request
  • With meter marking
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Tested for flame retardation
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 /
    DIN EN 61034-1+2 / IEC 61034-1+2
  • Halogen-free acc. to
    DIN VDE 0285-525-1 / DIN EN 50525-1
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor
  • Please add the appropriate item number
    when ordering using the following indicator:
    0 = approx.RAL 9005 black
    1 = approx.RAL 9003 withe
    2 = approx.RAL 5015 blue
    3 = approx.RAL 6018 green
    4 = approx.RAL 8003 brown
    5 = approx.RAL 1021 yellow
    6 = approx.RAL 3000 red
    7 = approx.RAL 2003 orange
    8 = approx.RAL 4005 violet
    9 = approx.RAL 7001/7032 grey
    Further colours on request.
  • The conductor is metrically constructed
    (mm²).  The AWG designation is
    approximate and purely informative.
Application
These cables may be used when halogen-free, low smoke and corrosive gas properties are required in case of fire. For moderate mechanical demands in the house, kitchen and office, for house equipment in damp rooms (for example: washing machines, spin-dryers and refrigerators).
Suitable for cooking and heating equipment, providing the cable is not in contact with hot components or heat radiation.
Not suitable in high temperature areas (for example, in lighting equipment), outside buildings, in industrial or agricultural buildings, connection of electrical power tools.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

30270

2 x 0,75

6,2

14,4

58,0

18

30271

2 x 0,75

6,2

14,4

58,0

18

30272

2 x 0,75

6,2

14,4

58,0

18

30273

2 x 0,75

6,2

14,4

58,0

18

30274

2 x 0,75

6,2

14,4

58,0

18

30275

2 x 0,75

6,2

14,4

58,0

18

30276

2 x 0,75

6,2

14,4

58,0

18

30277

2 x 0,75

6,2

14,4

58,0

18

30278

2 x 0,75

6,2

14,4

58,0

18

30279

2 x 0,75

6,2

14,4

58,0

18

30280

3 G 0,75

6,6

21,6

68,0

18

30281

3 G 0,75

6,6

21,6

68,0

18

30282

3 G 0,75

6,6

21,6

68,0

18

30283

3 G 0,75

6,6

21,6

68,0

18

30284

3 G 0,75

6,6

21,6

68,0

18

30285

3 G 0,75

6,6

21,6

68,0

18

30286

3 G 0,75

6,6

21,6

68,0

18

30287

3 G 0,75

6,6

21,6

68,0

18

30288

3 G 0,75

6,6

21,6

68,0

18

30289

3 G 0,75

6,6

21,6

68,0

18

30290

4 G 0,75

7,1

29,0

81,0

18

30291

4 G 0,75

7,1

29,0

81,0

18

30292

4 G 0,75

7,1

29,0

81,0

18

30293

4 G 0,75

7,1

29,0

81,0

18

30294

4 G 0,75

7,1

29,0

81,0

18

30295

4 G 0,75

7,1

29,0

81,0

18

30296

4 G 0,75

7,1

29,0

81,0

18

30297

4 G 0,75

7,1

29,0

81,0

18

30298

4 G 0,75

7,1

29,0

81,0

18

30299

4 G 0,75

7,1

29,0

81,0

18

30300

5 G 0,75

8,0

36,0

102,0

18

30301

5 G 0,75

8,0

36,0

102,0

18

30302

5 G 0,75

8,0

36,0

102,0

18

30303

5 G 0,75

8,0

36,0

102,0

18

30304

5 G 0,75

8,0

36,0

102,0

18

30305

5 G 0,75

8,0

36,0

102,0

18

30306

5 G 0,75

8,0

36,0

102,0

18

30307

5 G 0,75

8,0

36,0

102,0

18

30308

5 G 0,75

8,0

36,0

102,0

18

30309

5 G 0,75

8,0

36,0

102,0

18

30310

2 x 1

6,6

19,0

67,0

17

30311

2 x 1

6,6

19,0

67,0

17

30312

2 x 1

6,6

19,0

67,0

17

30313

2 x 1

6,6

19,0

67,0

17

30314

2 x 1

6,6

19,0

67,0

17

30315

2 x 1

6,6

19,0

67,0

17

30316

2 x 1

6,6

19,0

67,0

17

30317

2 x 1

6,6

19,0

67,0

17

30318

2 x 1

6,6

19,0

67,0

17

30319

2 x 1

6,6

19,0

67,0

17

30320

3 G 1

6,9

29,0

81,0

17

30321

3 G 1

6,9

29,0

81,0

17

30322

3 G 1

6,9

29,0

81,0

17

30323

3 G 1

6,9

29,0

81,0

17

30324

3 G 1

6,9

29,0

81,0

17

30325

3 G 1

6,9

29,0

81,0

17

30326

3 G 1

6,9

29,0

81,0

17

30327

3 G 1

6,9

29,0

81,0

17

30328

3 G 1

6,9

29,0

81,0

17

30329

3 G 1

6,9

29,0

81,0

17

30340

4 G 1

7,7

38,0

101,0

17

30341

4 G 1

7,7

38,0

101,0

17

30342

4 G 1

7,7

38,0

101,0

17

30343

4 G 1

7,7

38,0

101,0

17

30344

4 G 1

7,7

38,0

101,0

17

30345

4 G 1

7,7

38,0

101,0

17

30346

4 G 1

7,7

38,0

101,0

17

30347

4 G 1

7,7

38,0

101,0

17

30348

4 G 1

7,7

38,0

101,0

17

30349

4 G 1

7,7

38,0

101,0

17

30350

5 G 1

8,4

48,0

107,0

17

30351

5 G 1

8,4

48,0

107,0

17

30352

5 G 1

8,4

48,0

107,0

17

30353

5 G 1

8,4

48,0

107,0

17

30354

5 G 1

8,4

48,0

107,0

17

30355

5 G 1

8,4

48,0

107,0

17

30356

5 G 1

8,4

48,0

107,0

17

30357

5 G 1

8,4

48,0

107,0

17

30358

5 G 1

8,4

48,0

107,0

17

30359

5 G 1

8,4

48,0

107,0

17

30360

2 x 1,5

7,4

29,0

87,0

16

30361

2 x 1,5

7,4

29,0

87,0

16

30362

2 x 1,5

7,4

29,0

87,0

16

30363

2 x 1,5

7,4

29,0

87,0

16

30364

2 x 1,5

7,4

29,0

87,0

16

30365

2 x 1,5

7,4

29,0

87,0

16

30366

2 x 1,5

7,4

29,0

87,0

16

30367

2 x 1,5

7,4

29,0

87,0

16

30368

2 x 1,5

7,4

29,0

87,0

16

30369

2 x 1,5

7,4

29,0

87,0

16

30370

3 G 1,5

8,1

43,0

109,0

16

30371

3 G 1,5

8,1

43,0

109,0

16

30372

3 G 1,5

8,1

43,0

109,0

16

30373

3 G 1,5

8,1

43,0

109,0

16

30374

3 G 1,5

8,1

43,0

109,0

16

30375

3 G 1,5

8,1

43,0

109,0

16

30376

3 G 1,5

8,1

43,0

109,0

16

30377

3 G 1,5

8,1

43,0

109,0

16

30378

3 G 1,5

8,1

43,0

109,0

16

30379

3 G 1,5

8,1

43,0

109,0

16

30380

4 G 1,5

9,0

58,0

117,0

16

30381

4 G 1,5

9,0

58,0

117,0

16

30382

4 G 1,5

9,0

58,0

117,0

16

30383

4 G 1,5

9,0

58,0

117,0

16

30384

4 G 1,5

9,0

58,0

117,0

16

30385

4 G 1,5

9,0

58,0

117,0

16

30386

4 G 1,5

9,0

58,0

117,0

16

30387

4 G 1,5

9,0

58,0

117,0

16

30388

4 G 1,5

9,0

58,0

117,0

16

30389

4 G 1,5

9,0

58,0

117,0

16

30390

5 G 1,5

10,0

72,0

169,0

16

30391

5 G 1,5

10,0

72,0

169,0

16

30392

5 G 1,5

10,0

72,0

169,0

16

30393

5 G 1,5

10,0

72,0

169,0

16

30394

5 G 1,5

10,0

72,0

169,0

16

30395

5 G 1,5

10,0

72,0

169,0

16

30396

5 G 1,5

10,0

72,0

169,0

16

30397

5 G 1,5

10,0

72,0

169,0

16

30398

5 G 1,5

10,0

72,0

169,0

16

30399

5 G 1,5

10,0

72,0

169,0

16

30400

2 x 2,5

9,3

48,0

138,0

14

30401

2 x 2,5

9,3

48,0

138,0

14

30402

2 x 2,5

9,3

48,0

138,0

14

30403

2 x 2,5

9,3

48,0

138,0

14

30404

2 x 2,5

9,3

48,0

138,0

14

30405

2 x 2,5

9,3

48,0

138,0

14

30406

2 x 2,5

9,3

48,0

138,0

14

30407

2 x 2,5

9,3

48,0

138,0

14

30408

2 x 2,5

9,3

48,0

138,0

14

30409

2 x 2,5

9,3

48,0

138,0

14

30410

3 G 2,5

10,1

72,0

172,0

14

30411

3 G 2,5

10,1

72,0

172,0

14

30412

3 G 2,5

10,1

72,0

172,0

14

30413

3 G 2,5

10,1

72,0

172,0

14

30414

3 G 2,5

10,1

72,0

172,0

14

30415

3 G 2,5

10,1

72,0

172,0

14

30416

3 G 2,5

10,1

72,0

172,0

14

30417

3 G 2,5

10,1

72,0

172,0

14

30418

3 G 2,5

10,1

72,0

172,0

14

30419

3 G 2,5

10,1

72,0

172,0

14

30420

4 G 2,5

11,0

96,0

210,0

14

30421

4 G 2,5

11,0

96,0

210,0

14

30422

4 G 2,5

11,0

96,0

210,0

14

30423

4 G 2,5

11,0

96,0

210,0

14

30424

4 G 2,5

11,0

96,0

210,0

14

30425

4 G 2,5

11,0

96,0

210,0

14

30426

4 G 2,5

11,0

96,0

210,0

14

30427

4 G 2,5

11,0

96,0

210,0

14

30428

4 G 2,5

11,0

96,0

210,0

14

30429

4 G 2,5

11,0

96,0

210,0

14

30430

5 G 2,5

12,3

120,0

260,0

14

30431

5 G 2,5

12,3

120,0

260,0

14

30432

5 G 2,5

12,3

120,0

260,0

14

30433

5 G 2,5

12,3

120,0

260,0

14

30434

5 G 2,5

12,3

120,0

260,0

14

30435

5 G 2,5

12,3

120,0

260,0

14

30436

5 G 2,5

12,3

120,0

260,0

14

30437

5 G 2,5

12,3

120,0

260,0

14

30438

5 G 2,5

12,3

120,0

260,0

14

30439

5 G 2,5

12,3

120,0

260,0

14

30440

2 x 4

10,6

76,8

190,0

12

30441

2 x 4

10,6

76,8

190,0

12

30442

2 x 4

10,6

76,8

190,0

12

30443

2 x 4

10,6

76,8

190,0

12

30444

2 x 4

10,6

76,8

190,0

12

30445

2 x 4

10,6

76,8

190,0

12

30446

2 x 4

10,6

76,8

190,0

12

30447

2 x 4

10,6

76,8

190,0

12

30448

2 x 4

10,6

76,8

190,0

12

30449

2 x 4

10,6

76,8

190,0

12

30450

3 G 4

11,5

115,2

242,0

12

30451

3 G 4

11,5

115,2

242,0

12

30452

3 G 4

11,5

115,2

242,0

12

30453

3 G 4

11,5

115,2

242,0

12

30454

3 G 4

11,5

115,2

242,0

12

30455

3 G 4

11,5

115,2

242,0

12

30456

3 G 4

11,5

115,2

242,0

12

30457

3 G 4

11,5

115,2

242,0

12

30458

3 G 4

11,5

115,2

242,0

12

30459

3 G 4

11,5

115,2

242,0

12

30460

4 G 4

12,5

153,6

298,0

12

30461

4 G 4

12,5

153,6

298,0

12

30462

4 G 4

12,5

153,6

298,0

12

30463

4 G 4

12,5

153,6

298,0

12

30464

4 G 4

12,5

153,6

298,0

12

30465

4 G 4

12,5

153,6

298,0

12

30466

4 G 4

12,5

153,6

298,0

12

30467

4 G 4

12,5

153,6

298,0

12

30468

4 G 4

12,5

153,6

298,0

12

30469

4 G 4

12,5

153,6

298,0

12

30470

5 G 4

14,1

192,0

371,0

12

30471

5 G 4

14,1

192,0

371,0

12

30472

5 G 4

14,1

192,0

371,0

12

30473

5 G 4

14,1

192,0

371,0

12

30474

5 G 4

14,1

192,0

371,0

12

30475

5 G 4

14,1

192,0

371,0

12

30476

5 G 4

14,1

192,0

371,0

12

30477

5 G 4

14,1

192,0

371,0

12

30478

5 G 4

14,1

192,0

371,0

12

30479

5 G 4

14,1

192,0

371,0

12