KOMPOFLEX® JZ-500-C

halogen-free, microbes resistant, screened, meter marking, EMC-preferred type

Logo Image
Produktfoto
Technical data
  • Screened microbes resistant, halogen free
    special control cable in adapted to
    DIN VDE 0285-525-2-51/
    DIN EN 50525-2-51
  • Temperature range
    flexing -30°C  to  +90°C
    fixed installation -40°C  to  +100°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    core/core  4000 V
    core/screen  2000 V
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 7,5x outer Ø
    fixed installation 4x outer Ø
Cable structure
  • Tinned copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation of
    special thermoplastic polymer
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Inner sheath of
    special thermoplastic polymer
  • Tinned copper braided screen,
    approx. 85% coverage
  • Core wrapping of fleece
  • Outer sheath of
    special thermoplastic polymer
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • Resistant to
    UV-radiation, Oxygene, Ozone, Microbes,
    Hydrofluoric acid, Hydrochloric acid and
    diluted sulfuric acid
  • Low adhesion
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • The conductor is metrically constructed
    (mm²).  The AWG designation is
    approximate and purely informative.
  • Unscreened analogue type:
    KOMPOFLEX® JZ-500
Application
Extremely robust universal cable. This cable is specially installed in rubbish, sewage-treatment plants, composting works, animal stalls and greenhouses. The inner sheaths of those cables raise the mechanical stress. Suitable for installation for flexible use for medium mechanical, stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms as well as outside. The high flexibility of this cable type makes it quick and easy to install. This screened cable is ideal for use in data signal transmission free from interferences for measurement and control engineering technology.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

26217

2 x 0,5

6,9

41,0

68,0

20

26218

3 G 0,5

7,2

45,0

84,0

20

26219

4 G 0,5

7,8

54,0

95,0

20

26220

5 G 0,5

8,3

66,0

107,0

20

26221

7 G 0,5

9,5

79,0

135,0

20

26222

12 G 0,5

11,3

137,0

195,0

20

26223

18 G 0,5

13,1

156,0

278,0

20

26224

20 G 0,5

13,8

173,0

310,0

20

26225

25 G 0,5

15,7

250,0

406,0

20

26226

30 G 0,5

16,0

297,0

520,0

20

26227

34 G 0,5

17,4

316,0

571,0

20

26228

42 G 0,5

18,9

360,0

651,0

20

26229

50 G 0,5

20,9

407,0

760,0

20

26230

61 G 0,5

22,9

520,0

911,0

20

26231

2 x 0,75

7,6

46,0

88,0

19

26232

3 G 0,75

7,8

57,0

98,0

19

26233

4 G 0,75

8,3

63,0

112,0

19

26234

5 G 0,75

9,1

76,0

130,0

19

26235

7 G 0,75

10,4

100,0

185,0

19

26236

12 G 0,75

12,5

175,0

294,0

19

26237

18 G 0,75

14,3

240,0

357,0

19

26238

20 G 0,75

15,2

262,0

404,0

19

26239

25 G 0,75

17,6

306,0

510,0

19

26240

30 G 0,75

18,1

340,0

561,0

19

26241

34 G 0,75

19,5

346,0

670,0

19

26242

42 G 0,75

20,9

410,0

960,0

19

26243

50 G 0,75

23,2

470,0

1104,0

19

26244

61 G 0,75

25,0

550,0

1270,0

19

26245

2 x 1

7,9

54,0

98,0

18

26246

3 G 1

8,2

64,0

102,0

18

26247

4 G 1

8,9

76,0

145,0

18

26248

5 G 1

9,5

89,0

171,0

18

26249

7 G 1

11,0

114,0

210,0

18

26250

12 G 1

13,1

186,0

330,0

18

26251

18 G 1

15,4

284,0

488,0

18

26252

20 G 1

16,0

325,0

545,0

18

26253

25 G 1

18,3

387,0

690,0

18

26254

30 G 1

18,8

457,0

770,0

18

26255

34 G 1

20,3

500,0

811,0

18

26256

42 G 1

21,8

590,0

996,0

18

26257

50 G 1

24,0

681,0

1320,0

18

26258

61 G 1

26,2

710,0

1480,0

18

26259

2 x 1,5

8,4

64,0

130,0

16

26260

3 G 1,5

9,0

82,0

154,0

16

26261

4 G 1,5

9,6

99,0

165,0

16

26262

5 G 1,5

10,5

123,0

197,0

16

26263

7 G 1,5

12,1

148,0

305,0

16

26264

12 G 1,5

14,9

274,0

435,0

16

26265

18 G 1,5

17,1

386,0

642,0

16

26266

20 G 1,5

18,0

401,0

718,0

16

26267

25 G 1,5

20,7

531,0

803,0

16

26268

30 G 1,5

21,1

598,0

961,0

16

26269

34 G 1,5

22,7

671,0

1060,0

16

26270

42 G 1,5

24,4

890,0

1300,0

16

26271

50 G 1,5

26,8

997,0

1677,0

16

26272

61 G 1,5

29,6

1120,0

1971,0

16

26273

2 x 2,5

10,0

110,0

180,0

14

26274

3 G 2,5

10,7

148,0

215,0

14

26275

4 G 2,5

11,4

169,0

268,0

14

26276

5 G 2,5

12,5

220,0

349,0

14

26277

7 G 2,5

15,0

284,0

404,0

14

26278

12 G 2,5

18,0

470,0

710,0

14

26279

18 G 2,5

21,2

572,0

891,0

14

26280

25 G 2,5

25,5

740,0

1104,0

14

26281

2 x 4

11,6

124,0

300,0

12

26282

3 G 4

12,3

178,0

340,0

12

26283

4 G 4

13,4

234,0

408,0

12

26284

5 G 4

14,8

284,0

504,0

12

26285

7 G 4

16,2

321,0

640,0

12

26286

12 G 4

21,8

581,0

894,0

12

26287

2 x 6

13,5

176,0

391,0

10

26288

3 G 6

14,2

245,0

453,0

10

26289

4 G 6

15,6

316,0

560,0

10

26290

5 G 6

17,0

442,0

680,0

10

26291

7 G 6

18,7

530,0

891,0

10

26292

3 G 10

17,8

367,0

730,0

8

26293

4 G 10

19,7

549,0

1004,0

8

26294

5 G 10

21,6

604,0

1170,0

8

26295

7 G 10

24,0

820,0

1405,0

8

26296

3 G 16

20,7

653,0

894,0

6

26297

4 G 16

22,6

807,0

1311,0

6

26298

5 G 16

25,2

940,0

1550,0

6

26299

7 G 16

27,6

1345,0

1820,0

6

26300

3 G 25

26,0

920,0

1430,0

4

26301

4 G 25

28,9

1169,0

1894,0

4

26302

5 G 25

31,8

1420,0

2272,0

4

26303

4 G 35

33,4

1680,0

2310,0

2

26304

5 G 35

37,2

2020,0

2740,0

2

26305

4 G 50

38,2

2370,0

3270,0

1

26306

5 G 50

43,0

2880,0

4080,0

1