JZ-602 RC-C-PUR

special cable for drag chains, 80°C, 600 V, two approval control cable, EMC-preferred type, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Control cable of special-PUR to
    UL CSA AWM I/II A/B Style 20939
    (sheath insulation) and CSA
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    UL/CSA 600 V
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Insulation resistance
    min 20 MOhm x km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Coupling resistance
    max. 250 Ohm/km
  • Radiation resistance
    up 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, extra fine wire,
    to DIN VDE 0295 cl.6, BS 6360 cl.6 and
    IEC 60228 cl.6
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3/ DIN EN 50363-3
    and class 43 acc. to UL Std.1581
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor in the outer layer
  • Cores stranded with optimal lay length
  • Wrapped of fleece over each layer
  • PVC-inner sheath
  • Screening:
    up to 17 mm Ø layer of tinned copper wire
    > 17 mm Ø  tinned copper wire braid
    coverage ca. 85%
  • Outer sheath of special full-polyurethane
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Resistant to mineral oils, synthetic oils and
    coolant, UV-radiation, oxygene, ozon
    and hydrolysis. Conditionally resistant to
    microbes.
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • G = with GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    JZ-602 RC PUR
Application
These cable are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist, wet rooms and outdoor. These special cables for drag chains are used for permanent flexible applications in machineries, machine tools, robot technics, for movable automated machinery parts. The dense screening assures disturbance-free transmission of all signals and impulses. An ideal disturbance-free control cable for the above applications. For applications which go beyond standard solutions we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Informations".
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
RC = Robotics Cable
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

12680

3 G 0,5

20

8,5

45,0

124,0

12681

4 G 0,5

20

9,0

52,0

135,0

12682

5 G 0,5

20

9,7

68,0

153,0

12683

7 G 0,5

20

11,0

93,0

191,0

12684

9 G 0,5

20

12,4

134,0

243,0

12685

12 G 0,5

20

13,5

163,0

322,0

12686

15 G 0,5

20

14,8

174,0

350,0

12687

18 G 0,5

20

16,0

191,0

374,0

12688

25 G 0,5

20

19,0

223,0

436,0

12689

3 G 0,75

18

8,9

56,0

130,0

12690

4 G 0,75

18

9,7

81,0

155,0

12691

5 G 0,75

18

10,4

90,0

181,0

12692

7 G 0,75

18

12,0

106,0

208,0

12693

9 G 0,75

18

14,1

161,0

321,0

12694

12 G 0,75

18

15,2

175,0

341,0

12695

15 G 0,75

18

16,7

204,0

396,0

12696

18 G 0,75

18

17,6

241,0

473,0

12697

25 G 0,75

18

20,7

342,0

650,0

12698

34 G 0,75

18

24,3

434,0

781,0

12699

3 G 1,5

16

10,2

89,0

165,0

12700

4 G 1,5

16

11,0

97,0

192,0

12701

5 G 1,5

16

11,8

111,0

224,0

12702

7 G 1,5

16

14,0

147,0

274,0

12703

9 G 1,5

16

16,4

193,0

340,0

12704

12 G 1,5

16

17,1

256,0

461,0

12705

18 G 1,5

16

20,2

360,0

674,0

12706

25 G 1,5

16

25,2

544,0

950,0

12707

34 G 1,5

16

28,1

674,0

1203,0

12708

3 G 2,5

14

11,8

141,0

220,0

12709

4 G 2,5

14

13,2

170,0

270,0

12710

5 G 2,5

14

14,2

195,0

350,0

12711

7 G 2,5

14

17,4

251,0

428,0

12712

12 G 2,5

14

21,0

368,0

730,0

12713

18 G 2,5

14

25,4

639,0

1140,0

12714

3 G 4

12

14,0

180,0

296,0

12715

4 G 4

12

15,9

232,0

456,0

12716

5 G 4

12

17,7

330,0

450,0

12717

7 G 4

12

20,9

395,0

737,0

12718

4 G 6

10

18,3

316,0

572,0

12719

4 G 10

8

23,2

490,0

1012,0

12720

4 G 16

6

27,6

850,0

1400,0

12721

4 G 25

4

33,1

1450,0

2100,0

12722

4 G 35

2

37,8

1890,0

2550,0