JZ-600

0,6/1 kV, flexible, number coded, meter marking

Logo Image
Produktfoto
Technical data
  • PVC cable
    adapted to DIN VDE 0262
    and DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51,
    with insulation wall thickness for 1 kV
  • Temperature range
    flexing -15°C  to  +80°C
    fixed installation -40°C  to  +80°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Minimum bending radius
    flexing 7,5x outer Ø
    fixed installation 4x outer Ø
Cable structure
  • Bare copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Information"
  • UV resistant
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers

Tests

  • Flame retardant acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • The conductor is metrically constructed
    (mm²).  The AWG designation is
    approximate and purely informative.
  • Screened analogue type:
    JZ-600-Y-CY
Application
Connecting and control cable in tool machinery, conveyor belts and production lines, for plant installations, air conditioning and in steel production plants and rolling mills. Suitable for installation for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms as well as outside (fixed installation). Is not suitable to be used as direct burial (suitable from an outer diameter of 18,0 mm for direct burial) or as underwater cable. The black, special PVC outer sheath is resistant to the ultra violet radiation. Mainly used in South-European, Eastern and Arabian countries.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

10550

2 x 0,5

6,2

9,6

56,0

20

10551

3 G 0,5

6,5

14,0

68,0

20

10552

3 x 0,5

6,5

14,0

68,0

20

10553

4 G 0,5

7,0

19,0

100,0

20

10554

4 x 0,5

7,0

19,0

100,0

20

10555

5 G 0,5

7,9

24,0

117,0

20

10556

5 x 0,5

7,9

24,0

117,0

20

10557

6 G 0,5

8,5

29,0

126,0

20

10558

7 G 0,5

8,5

34,0

138,0

20

10559

7 x 0,5

8,5

34,0

138,0

20

10560

8 G 0,5

9,4

38,0

150,0

20

10561

8 x 0,5

9,4

38,0

150,0

20

10562

10 G 0,5

11,0

48,0

176,0

20

10563

12 G 0,5

11,3

58,0

200,0

20

10564

12 x 0,5

11,3

58,0

200,0

20

10565

14 G 0,5

11,9

67,0

230,0

20

10566

16 G 0,5

12,7

76,0

250,0

20

10567

18 G 0,5

13,3

86,0

276,0

20

10568

20 G 0,5

14,2

96,0

293,0

20

10569

21 G 0,5

14,2

96,0

305,0

20

10570

25 G 0,5

15,8

120,0

335,0

20

10571

30 G 0,5

16,9

144,0

348,0

20

10572

32 G 0,5

18,7

154,0

355,0

20

10573

34 G 0,5

19,3

163,0

520,0

20

10574

40 G 0,5

20,0

192,0

590,0

20

10575

42 G 0,5

20,6

202,0

595,0

20

10576

50 G 0,5

22,3

240,0

715,0

20

10577

52 G 0,5

22,3

252,0

740,0

20

10578

61 G 0,5

23,5

293,0

840,0

20

10579

65 G 0,5

24,2

312,0

880,0

20

10580

80 G 0,5

26,7

384,0

960,0

20

10581

100 G 0,5

29,7

480,0

1050,0

20

10582

2 x 0,75

6,7

14,0

66,0

19

10583

3 G 0,75

7,1

22,0

74,0

19

10584

3 x 0,75

7,1

22,0

74,0

19

10585

4 G 0,75

7,7

29,0

126,0

19

10586

4 x 0,75

7,7

29,0

126,0

19

10587

5 G 0,75

8,5

36,0

140,0

19

10588

5 x 0,75

8,5

36,0

140,0

19

10589

6 G 0,75

9,5

43,0

170,0

19

10590

6 x 0,75

9,5

43,0

170,0

19

10591

7 G 0,75

9,5

50,0

190,0

19

10592

7 x 0,75

9,5

50,0

190,0

19

10593

8 G 0,75

10,2

58,0

212,0

19

10594

8 x 0,75

10,2

58,0

212,0

19

10595

9 G 0,75

11,1

65,0

227,0

19

10596

10 G 0,75

12,2

72,0

238,0

19

10597

12 G 0,75

12,6

86,0

257,0

19

10598

12 x 0,75

12,6

86,0

257,0

19

10599

14 G 0,75

13,2

101,0

286,0

19

10600

15 G 0,75

14,0

108,0

319,0

19

10601

18 G 0,75

14,8

130,0

362,0

19

10602

20 G 0,75

15,7

144,0

394,0

19

10603

21 G 0,75

15,7

151,0

422,0

19

10604

25 G 0,75

17,5

180,0

486,0

19

10605

32 G 0,75

20,3

230,0

595,0

19

10606

34 G 0,75

21,1

245,0

638,0

19

10607

37 G 0,75

21,1

260,0

696,0

19

10608

40 G 0,75

21,8

288,0

726,0

19

10609

41 G 0,75

22,5

296,0

750,0

19

10610

42 G 0,75

22,5

302,0

770,0

19

10611

50 G 0,75

24,4

360,0

895,0

19

10612

61 G 0,75

25,8

439,0

1070,0

19

10613

65 G 0,75

26,7

468,0

1110,0

19

10614

80 G 0,75

29,7

576,0

1500,0

19

10615

100 G 0,75

33,0

720,0

1889,0

19

10616

2 x 1

7,0

19,2

80,0

18

10617

3 G 1

7,4

29,0

96,0

18

10618

3 x 1

7,4

29,0

96,0

18

10619

4 G 1

8,2

38,0

100,0

18

10620

4 x 1

8,2

38,0

100,0

18

10621

5 G 1

9,0

48,0

130,0

18

10622

5 x 1

9,0

48,0

130,0

18

10623

6 G 1

9,9

58,0

150,0

18

10624

7 G 1

9,9

67,0

170,0

18

10625

7 x 1

9,9

67,0

170,0

18

10626

8 G 1

10,9

77,0

230,0

18

10627

9 G 1

11,7

86,0

250,0

18

10628

10 G 1

12,8

96,0

270,0

18

10629

10 x 1

12,8

96,0

270,0

18

10630

12 G 1

13,2

115,0

290,0

18

10631

12 x 1

13,2

115,0

290,0

18

10632

14 G 1

14,0

134,0

320,0

18

10633

16 G 1

14,8

154,0

360,0

18

10634

18 G 1

15,7

173,0

405,0

18

10635

18 x 1

15,7

173,0

405,0

18

10637

20 x 1

16,7

192,0

480,0

18

10636

20 G 1

16,7

192,0

450,0

18

10638

21 G 1

16,7

205,0

510,0

18

10639

24 G 1

19,6

236,0

550,0

18

10640

25 G 1

19,6

240,0

570,0

18

10641

25 x 1

19,6

240,0

570,0

18

10642

26 G 1

19,6

252,0

590,0

18

10643

30 x 1

20,6

308,0

650,0

18

10644

34 G 1

22,1

326,0

750,0

18

10645

36 G 1

22,1

346,0

790,0

18

10646

40 G 1

22,9

384,0

850,0

18

10647

40 x 1

22,9

384,0

850,0

18

10648

41 G 1

23,7

394,0

890,0

18

10649

42 G 1

23,7

403,0

900,0

18

10650

50 G 1

25,6

480,0

1100,0

18

10651

56 G 1

26,4

538,0

1190,0

18

10652

61 G 1

27,3

586,0

1266,0

18

10653

65 G 1

28,3

628,0

1560,0

18

10654

80 G 1

31,5

786,0

1810,0

18

10655

100 G 1

35,0

960,0

1950,0

18

10656

2 x 1,5

8,2

29,0

95,0

16

10657

3 G 1,5

8,7

43,0

112,0

16

10658

3 x 1,5

8,7

43,0

112,0

16

10659

4 G 1,5

9,7

58,0

139,0

16

10660

4 x 1,5

9,7

58,0

139,0

16

10661

5 G 1,5

10,5

72,0

170,0

16

10662

5 x 1,5

10,5

72,0

170,0

16

10663

6 G 1,5

11,6

86,0

190,0

16

10664

7 G 1,5

11,6

101,0

225,0

16

10665

7 x 1,5

11,6

101,0

225,0

16

10666

8 G 1,5

12,7

115,0

250,0

16

10667

9 G 1,5

13,9

130,0

280,0

16

10668

10 G 1,5

15,2

144,0

300,0

16

10669

11 G 1,5

15,2

158,0

330,0

16

10670

12 G 1,5

15,7

173,0

370,0

16

10671

12 x 1,5

15,7

173,0

370,0

16

10672

14 G 1,5

16,6

202,0

400,0

16

10673

16 G 1,5

17,5

230,0

450,0

16

10674

18 G 1,5

19,6

259,0

520,0

16

10675

19 G 1,5

19,6

279,0

550,0

16

10676

20 G 1,5

20,6

288,0

600,0

16

10677

21 G 1,5

20,6

302,0

600,0

16

10678

25 G 1,5

22,6

360,0

730,0

16

10679

32 G 1,5

24,7

461,0

880,0

16

10680

34 G 1,5

25,6

490,0

950,0

16

10681

40 G 1,5

26,8

576,0

990,0

16

10682

42 G 1,5

27,7

605,0

1120,0

16

10683

50 G 1,5

30,4

720,0

1400,0

16

10684

56 G 1,5

31,5

806,0

1530,0

16

10685

61 G 1,5

32,6

878,0

1700,0

16

10686

65 G 1,5

33,5

936,0

1900,0

16

10687

80 G 1,5

37,5

1152,0

2300,0

16

10688

100 G 1,5

41,8

1440,0

2700,0

16

10689

2 x 2,5

9,6

48,0

160,0

14

10690

3 G 2,5

10,1

72,0

175,0

14

10691

3 x 2,5

10,1

72,0

175,0

14

10692

4 G 2,5

11,2

96,0

203,0

14

10693

4 x 2,5

11,2

96,0

203,0

14

10694

5 G 2,5

12,5

120,0

251,0

14

10695

5 x 2,5

12,5

120,0

251,0

14

10696

7 G 2,5

13,8

168,0

330,0

14

10697

7 x 2,5

13,8

168,0

330,0

14

10698

8 G 2,5

15,1

192,0

400,0

14

10699

12 G 2,5

19,6

288,0

553,0

14

10700

14 G 2,5

20,5

336,0

630,0

14

10701

18 G 2,5

22,6

432,0

795,0

14

10702

21 G 2,5

23,8

504,0

930,0

14

10703

25 G 2,5

26,2

600,0

1110,0

14

10704

34 G 2,5

30,4

816,0

1450,0

14

10705

42 G 2,5

33,0

1008,0

1750,0

14

10706

50 G 2,5

36,3

1200,0

2100,0

14

10707

61 G 2,5

38,8

1464,0

2540,0

14

10708

100 G 2,5

50,0

2400,0

3850,0

14

10709

2 x 4

11,0

77,0

180,0

12

10710

3 G 4

11,6

115,0

230,0

12

10711

4 G 4

12,9

154,0

310,0

12

10712

5 G 4

14,3

192,0

410,0

12

10713

7 G 4

15,8

269,0

540,0

12

10714

8 G 4

17,3

307,0

710,0

12

10715

12 G 4

22,1

461,0

860,0

12

10716

3 G 6

13,1

173,0

370,0

10

10717

4 G 6

14,5

230,0

430,0

10

10718

5 G 6

16,2

288,0

650,0

10

10719

7 G 6

19,0

403,0

860,0

10

10720

3 G 10

16,7

288,0

660,0

8

10721

4 G 10

19,5

384,0

790,0

8

10722

5 G 10

21,3

480,0

960,0

8

10723

7 G 10

23,2

672,0

1300,0

8

10724

3 G 16

21,1

461,0

700,0

6

10725

4 G 16

22,9

614,0

1100,0

6

10726

5 G 16

25,2

768,0

1600,0

6

10727

7 G 16

27,6

1075,0

1890,0

6

10728

3 G 25

25,0

720,0

1450,0

4

10729

4 G 25

27,4

960,0

1600,0

4

10730

5 G 25

30,7

1200,0

2050,0

4

10731

7 G 25

34,0

1680,0

2900,0

4

10732

3 G 35

27,5

1008,0

1900,0

2

10733

4 G 35

30,4

1344,0

2400,0

2

10734

5 G 35

34,0

1680,0

2900,0

2

10735

3 G 50

32,2

1440,0

2700,0

1

10736

4 G 50

35,8

1920,0

3400,0

1

10742

5 G 50

39,9

2400,0

4361,0

1

10737

3 G 70

36,4

2016,0

3300,0

2/0

10738

4 G 70

40,4

2688,0

4400,0

2/0

10743

5 G 70

45,1

3360,0

5807,0

2/0

10739

3 G 95

41,9

2736,0

5050,0

3/0

10740

4 G 95

46,4

3648,0

6010,0

3/0

10744

5 G 95

51,7

4560,0

7752,0

3/0

10741

4 G 120

51,3

4608,0

7500,0

4/0

11007924

5 G 120

56,4

5760,0

7659,0

4/0

10745

4 G 150

57,0

5760,0

8640,0

300 kcmil

11007925

5 G 150

62,9

7200,0

9562,0

300 kcmil

10746

4 G 185

62,8

7104,0

10380,0

350 kcmil