Industrial Cables & Wires

Our extensive range of industrial wires & cables includes products such as control cables, data and computer cables, drag chain cables, motor, servo & feedback cables, all-weather and rubber cables, and single cores, as well as internationally approved cables.

Flexible Control Cables
  • PVC Control Cables
  • PUR Control Cables
  • Halogen-free Control Cables
  • PVC Control Cables for Intrinsically Safe Circuits
  • Bio-Oil and Microbial Resistant Cables
Data and Computer Cables
  • PVC Data Cables
  • Special PVC Data Cables
  • Special Data Transmission Cables
  • PE-insulated Data Cables
  • Special PVC Connecting Cables
  • PVC/PUR Control Cables
  • Industry-Electronic Cables
  • Halogen-Free Data Transmission Cables
Cables for Drag Chains
  • PVC Drag Chain Cables
  • PUR Drag Chain Cables
  • Bio-Oil and Microbial Resistant Drag Chain Cables
Motor, Servo & Feedback Cables
  • PVC & PUR Motor Power Supply Cables
  • Servo Cable
  • Feedback Cable
  • Drag Chain Feedback Cables
  • EMC Motor Power Cables
Heat-resistant Cables
  • Silicone multi-core cables, with steel braiding
    or screened up to +180 °C
  • Control and connecting cable, cross-linked
    up to +145 °C
  • Special core insulation for high temperatures
    up to +400 °C
Allweather and Rubber Cables
  • Rubber Cables
  • Drum Cables
  • Elevator Control Cables
Trailing Cables
  • Trailing Cables
  • PUR Trailing and Control Cables
  • Special Crane Drum Cables
  • Medium-Voltage Power Cable
Robot Cables
  • Roboflex Recycle
  • Special TPE-E/PUR Robot Cables
  • Halogen-Free Robot Cables
  • Sewer Robot Cables
Water resistant Cables
  • Submersible-Pump Cables
  • Waterproof Rubber-Sheathed Cables
Flat and Ribbon Cables
  • Special PVC Flat Cable
  • Special Neoprene Flat Cable
  • Round, Special Flat Ribbon Cable
Single Conductors
  • PVC Single Cores
  • PUR Single Cores
  • Rubber Insulated Single Cores
  • Flexible and Heat-Resistant Single Cores
  • Special Silicon Single Cores
Compensating Cables
  • PVC, silicone and other special insulations for specific applications
Coaxial Cables
  • RG-Coaxial Cables
  • CATV-Cables
  • SAT-Coaxial Cables
  • Multimedia-Coaxial Cables
Cables according to international Apporvals
  • UL/CSA Control Cables
  • UL/CSA Data Cables
  • UL/CSA Heat-Resistent Cables
  • UL/CSA Rubber Cables
  • UL/CSA Cables for Drag Chains
  • UL/CSA Single Conductors
  • UL/CSA Servo, Feedback & Motor Cables
  • British Standard Cables
Airport Cables 400 Hz
  • 400 Hz Airport Cables
  • 400 Hz Trailing Cables for Airports
Truck Cables
  • PVC, Low-Voltage Cables
  • PUR, Low-Voltage Cables
  • Flat Battery Cables