LWL Verbindungstechnik

Stecker und Kupplungen

Logo Image
Produktfoto
Beschreibung
LWL Kupplung
Downloads
Produktblatt

Art.-Nr.

Typ

Geeignet für Faserart

VPE

800729

SC / ST

Single-Mode

50

802252

ST / ST

Multi-Mode

50

80605

ST / ST

Single-Mode

50

81069

SC / ST

Multi-Mode

50

805112

SC / SC

Multi-Mode

50

81065

SC / SC

Multi-Mode

50

800731

SC / SC

Single-Mode

50

805111

SC / SC

Single-Mode

50

81070

SC-Duplex / ST

Multi-Mode

50

800730

SC-Duplex / ST

Single-Mode

50

81066

SC-Duplex / SC-Duplex

Multi-Mode

50

800732

SC-Duplex / SC-Duplex

Single-Mode

50

82026

MT-RJ / MT-RJ

Multi-Mode

50

800735

LC / LC

Multi-Mode

50

800736

LC / LC

Single-Mode

50

800733

E2000 / E2000

Single-Mode

50

800737

FC/PC / FC/PC

Multi-Mode

50

800738

F-SMA / F-SMA

Multi-Mode

50

800734

DIN / DIN

Multi-Mode

50