KVA-XXL-VK-MS

Body gland

Produktfoto
Description

KVA-XXL-VK-MS

Description

Gland body made of brass suitable for large cable diameters sealing inserts.

Areas of application
  • Plant and machine construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction
Downloads
Data sheet

metric thread

Part no.

Size

Metr.

Thread
length

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

920144

M72 x 2,0

8,0

80

1

o. r.

o. r.

o. r.

920145

M75 x 1,5

8,0

80

1

o. r.

o. r.

o. r.

920146

M80 x 2,0

8,0

95

1

o. r.

o. r.

o. r.