Anaconda Sealtite® CNP

Full plastic

Logo Image Logo Image Logo Image
Produktfoto
Note

Suitable connection glands:

LT-CNP and LT-CNP-E

Description

CNP

Description

Full plastic, UL/CSA approval.

Extremely abrasion-resistant plastic tube for heavy-duty applications.

Construction: Neoprene internal tube with nylon weave and abrasion-proof special PVC sheath.

Very good UV- and oil-resistance

Downloads
Data sheet

Part no.

orange

Trade size

inch

Inner Ø

mm

Outer Ø

mm

Per
metres

Net EUR/100 metres at a purchase of

up to 100

101 - 500

501 - 1000

91259

3/8"

12,6

19,4

76

o. r.

o. r.

o. r.

91260

1/2"

16,1

23,4

60

o. r.

o. r.

o. r.

91261

3/4"

21,0

29,5

53

o. r.

o. r.

o. r.

91262

1"

26,5

36,3

30

o. r.

o. r.

o. r.

91263

1 1/4"

35,1

46,0

15

o. r.

o. r.

o. r.

91264

1 1/2"

40,7

52,4

15

o. r.

o. r.

o. r.

91265

2"

52,4

66,6

15

o. r.

o. r.

o. r.