PBE-K

pressure balance element

Produktfoto
Description

PBE-K

Description

Pressure balance element made by polyamide. With semi permeable membrane that allows air flow but blocks moisture.

Areas of application
  • Plant and machine construction
  • Installation technology
  • Control cabinet construction
Downloads
Data sheet

metric thread

Part no.

light grey

Part no.

black

Size

Metr.

Spanner
size

mm

Thread
length

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

904492

904494

M12 x 1,5

17,0

6,6

100

o. r.

o. r.

o. r.

904493

904495

M12 x 1,5

17,0

10,0

100

o. r.

o. r.

o. r.