TRAYCONTROL® 500

flexible, oil-resistant, open installation TC-ER, PLTC-ER, ITC-ER, NFPA 79

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • PVC control cable acc. to
    UL Std.1277 and UL Std.2277
  • Temperature range
    flexing -5°C to +90°C
    fixed installation -40°C to +90°C
  • Nominal voltage
    TC 600 V
    AWM 1000 V
    WTTC 1000 V
  • Test voltage
    3000 V
  • Minimum bending radius
    flexing 4x cable Ø
  • Insulation resistance
    min. 20 MOhm x km
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, fine wire
    with AWG dimensions
  • Core insulation of special PVC
    with transparent nylon skin
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Separator
  • Outer sheath of special PVC
  • Sheath colour: grey (RAL 7001)
  • With length marking in feet
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Self-extinguishing and flame retardant
    acc. to CSA FT4
  • UL:
    TC-ER, PLTC-ER (AWG 18 - AWG 12),
    ITC-ER (AWG 18 - AWG 12), MTW,
    NFPA 79, WTTC 1000 V, DP-1,
    OIL RES I & II, 90°C dry / 75°C wet,
    Class 1 Div. 2 per NEC Art. 336, 392, 501,
    crush impact test acc. to UL 1277
  • CSA:
    c(UL) CIC-TC FT4, CSA AWM I/II A/B FT4
Note
Advantages
  • Highly flexible, easy to install
Available on request
  • With blue cores (DC)
  • With red cores (AC)
  • Black or TPE outer sheath
Application
HELUKABEL® TRAYCONTROL® 500 is a flexible, oil-resistant control cable. The special combination of TC-ER, PLTC-ER and ITC-ER allows this cable to be used as a connecting cable for industrial plant and machinery in accordance with NFPA 79. Approved for open, unprotected installation in cable trays to the machine. Its outstanding oil resistance (OIL RES I & II) guarantees a long service life for industrial applications in dry, damp and wet environments. Recommended applications: production lines, bottling plants, machine construction, switch cabinets, conveyor systems, packaging machines, automotive industry.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

Cross-
section mm²

No.cores
x AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

63079

0,507

2  x  20

6,6

9,8

58,0

63080

0,507

3  x  20

7,0

14,6

61,0

63081

0,507

4  x  20

7,5

19,5

76,0

63082

0,507

5  x  20

8,1

24,4

89,0

63083

0,507

7  x  20

8,7

34,1

120,0

63084

0,507

9  x  20

9,8

43,8

201,0

63085

0,507

12  x  20

10,1

58,4

250,0

63086

0,507

18  x  20

12,9

87,6

295,0

63087

0,507

25  x  20

15,7

121,7

362,0

63088

0,963

2  x  18

7,3

18,5

68,0

63089

0,963

3  x  18

7,6

27,8

88,0

63090

0,963

4  x  18

8,2

37,0

98,0

63091

0,963

5  x  18

8,9

46,3

116,0

63092

0,963

7  x  18

9,6

64,8

149,0

63093

0,963

9  x  18

11,0

83,2

186,0

63094

0,963

10  x  18

11,6

92,5

199,0

63095

0,963

12  x  18

12,2

111,0

245,0

63096

0,963

15  x  18

13,5

138,7

292,0

63097

0,963

16  x  18

13,6

147,9

306,0

63098

0,963

18  x  18

15,0

166,4

366,0

63099

0,963

19  x  18

15,1

175,7

384,0

63100

0,963

25  x  18

17,4

231,2

451,0

63101

0,963

27  x  18

17,7

249,6

521,0

63102

0,963

34  x  18

19,7

314,4

625,0

63103

0,963

37  x  18

20,1

342,0

684,0

63104

0,963

41  x  18

21,0

379,0

744,0

63105

0,963

50  x  18

24,0

462,3

933,0

63106

0,963

61  x  18

25,2

564,0

1095,0

63107

1,31

2  x  16

7,8

25,2

80,0

63108

1,31

3  x  16

8,2

37,8

86,0

63109

1,31

4  x  16

8,8

50,3

115,0

63110

1,31

5  x  16

9,6

62,9

126,0

63112

1,31

6  x  16

10,2

75,5

164,0

63113

1,31

7  x  16

10,5

88,0

171,0

63114

1,31

8  x  16

11,1

100,7

201,0

63115

1,31

9  x  16

12,0

113,2

237,0

63116

1,31

10  x  16

12,4

125,8

259,0

63117

1,31

12  x  16

13,6

151,0

301,0

63118

1,31

14  x  16

14,5

176,1

365,0

63119

1,31

15  x  16

15,2

188,7

379,0

63120

1,31

16  x  16

16,0

201,3

405,0

63121

1,31

18  x  16

16,4

226,4

443,0

63122

1,31

19  x  16

16,6

239,0

458,0

63123

1,31

20  x  16

17,2

251,6

491,0

63124

1,31

25  x  16

18,9

314,5

564,0

63125

1,31

27  x  16

19,3

339,6

629,0

63126

1,31

30  x  16

20,0

377,3

701,0

63127

1,31

34  x  16

22,5

427,6

775,0

63128

1,31

40  x  16

23,5

503,1

946,0

63129

1,31

41  x  16

24,0

515,7

967,0

63130

1,31

50  x  16

26,1

628,8

1137,0

63131

1,31

61  x  16

27,5

767,2

1345,0

63132

2,08

2  x  14

8,9

40,0

100,0

63133

2,08

3  x  14

9,2

60,0

112,0

63111

2,08

4  x  14

10,1

80,0

141,0

63164

2,08

5  x  14

10,9

100,0

152,0

63165

2,08

6  x  14

11,5

120,0

205,0

63166

2,08

7  x  14

12,0

140,0

216,0

63167

2,08

9  x  14

14,7

180,0

312,0

63168

2,08

10  x  14

15,8

200,0

378,0

63169

2,08

12  x  14

16,4

240,0

434,0

63170

2,08

16  x  14

18,0

320,0

550,0

63171

2,08

18  x  14

18,9

359,0

616,0

63172

2,08

19  x  14

19,0

380,0

634,0

63173

2,08

25  x  14

23,0

500,0

817,0

63174

3,31

2  x  12

9,7

63,0

132,0

63175

3,31

3  x  12

10,2

95,0

177,0

63176

3,31

4  x  12

11,2

127,0

201,0

63177

3,31

5  x  12

12,3

159,0

274,0

63178

3,31

6  x  12

13,6

191,0

315,0

63179

3,31

7  x  12

13,9

222,0

353,0

63180

3,31

9  x  12

16,4

286,0

476,0

63181

3,31

12  x  12

18,3

381,0

613,0

63182

3,31

16  x  12

19,8

508,0

783,0

63183

3,31

19  x  12

22,3

604,0

918,0

63184

3,31

20  x  12

23,1

636,0

961,0

63185

3,31

25  x  12

25,8

794,0

1236,0

63186

5,26

2  x  10

12,2

101,0

213,0

63187

5,26

3  x  10

12,9

151,5

283,0

63188

5,26

4  x  10

15,0

202,0

387,0

63189

5,26

5  x  10

16,3

252,5

473,0

63190

5,26

7  x  10

17,7

353,5

607,0

63191

5,26

9  x  10

20,6

454,5

771,0

63192

5,26

12  x  10

24,1

606,0

1061,0

63193

5,26

19  x  10

27,2

959,5

1528,0

63194

8,37

3  x  8

17,0

241,1

420,0

63195

8,37

4  x  8

19,2

321,4

662,0

63196

8,37

5  x  8

21,0

401,8

784,0

63197

13,3

3  x  6

19,5

383,1

701,0

63198

13,3

4  x  6

22,4

510,7

908,0

63199

13,3

5  x  6

24,5

638,4

1149,0

62802

21,2

3  x  4

24,4

610,6

1061,0

62803

21,2

4  x  4

27,0

814,1

1366,0

62804

21,2

5  x  4

29,9

1017,6

1631,0

62805

33,6

3  x  2

28,2

967,7

1480,0

62806

33,6

4  x  2

31,4

1290,3

1922,0

62807

33,6

5  x  2

34,6

1612,8

2363,0

62808

42,3

4  x  1

35,6

1624,0

2397,0

62809

52,9

4  x  1/0

38,7

2031,0

2938,0

62810

67,3

4  x  2/0

42,1

2584,0

3559,0

62811

84,4

4  x  3/0

49,4

3256,0

4181,0

62812

106,7

4  x  4/0

52,0

4097,0

5747,0