(N)HXH-FE 180/E 30

Security cable, halogen-free, 0.6/1 kV, with improved fire characteristics

Logo Image
Produktfoto
Technical data
  • Halogen free security cable with improved
    characteristics in the case of fire
    adapted to DIN VDE 0266
  • Temperature range
    -30°C  to  +70°C
  • Permissible operating temperature
    at conductor  +90°C
  • Nominal voltage
    U0/U 0.6/1 kV
  • Test voltage
    4000 V
  • Minimum bending radius
    15x cable Ø
  • Radiation resistance
    up to 200x106 cJ/kg (up to 200 Mrad)
  • Caloric load values
    see "Technical Information"
Cable structure
  • Bare copper conductor,
    single wire or multi wire
    acc. to DIN VDE 0295 cl.1 or cl.2 /
    BS 6360 cl.1 or cl.2 / IEC 60228 cl.1 or cl.2
  • Core insulation of polymer
  • Core identification
    acc. to DIN VDE 0293-308
  • GN-YE conductor, 3 cores and above
  • Cores stranded in layer
  • Overall core covering
  • Outer sheath of polyolefin-compound,
    flame retardant
  • Sheath colour: orange
     
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3 / BS 4066-3 /
    DIN EN 60332-3 / IEC 60332-3
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-267 /
    DIN EN 50267-2-2 / IEC 60754-2
  • Halogen-free acc. to
    DIN VDE 0482-267 /
    DIN EN 50267-2-1 / IEC 60754-1
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 / BS 7622-1+2
    DIN EN 61034-1+2 / IEC 61034-1+2
Properties
  • Halogen-free; no evolution of corrosive
    and toxic gases
  • Flame retardant and hardly flammable
  • Self-extinguished and fire resistant
  • No flame propagation, therefore security
    from fire
  • Low smoke density, no darkening of
    emergency exits without hindering the
    fire extinguishing works
  • Toxicological harmless
  • No self-ignition
  • Maintenance of functionality during the
    increased current load
  • FE 180: Insulation integrity
    for 180 minutes. Tests acc.to
    DIN VDE 0472-814 ≙ IEC 60331.
    Insulation integrity
    under direct flame propagation for
    the test period of 180 minutes.
  • E 30: Functionality of electrical cable
    systems for minimum 30 minutes. This
    fulfils the demands of technical guide
    lines for fire protection
    (supplement 1 to DIN VDE 0108 part 1).
    Test method to DIN 4102-12.
    The functionality for 30 minutes assures
    when persons and animals are to be saved
    from a burning building. 30 minutes se-
    cures the functional performance of the
    fire warning and alarm systems, safety
    and spare lighting, passenger lifts with
    evacuation circuits, except the cables
    which are installed within the ladder shafts
    and engine rooms.
Note
  • re = round conductor, single-wire
    rm = round conductor, multi-wire
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • LS0H = Low Smoke Zero Halogen
Application
Security cables are ideal for use everywhere, where in case of fire human life and material assets are to be protected and safety conciousness take a special significance, e. g. in industrial complexes, power stations, communal establishment, hotels, airports, underground railway networks, hospitals and outpatients clinic (DIN VDE 0107), department stores, data processing centres, theaters, cinemas, in multi-storey buildings, public gatherings, schools etc. (DIN VDE 0108), mining works, offshore plants, leading centres, traffic communication, emergency power supply and alarm systems. The cables are suitable for fixed installation in dry and moist rooms, in, above, on and beneath plaster as well as in masonary walls and in concrete. These cables are suitable for outdoor applications and in underground by using in conduits or tubes. For the installation in conduit all precautions must be taken that no accumulation of water can occur in the pipes.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

52700

1 x 4   re

7,0

38,0

98,0

12

52701

1 x 6   re

7,5

58,0

125,0

10

52702

1 x 10   re

8,0

96,0

165,0

8

52703

1 x 16   rm

9,0

154,0

230,0

6

52704

1 x 25   rm

10,5

240,0

345,0

4

52705

1 x 35   rm

11,5

336,0

450,0

2

52706

1 x 50   rm

12,0

480,0

590,0

1

52707

1 x 70   rm

15,0

672,0

800,0

2/0

52708

1 x 95   rm

16,5

912,0

1100,0

3/0

52709

1 x 120   rm

18,5

1152,0

1350,0

4/0

52710

1 x 150   rm

20,5

1440,0

1650,0

300 kcmil

52711

1 x 185   rm

23,0

1776,0

2000,0

350 kcmil

52712

1 x 240   rm

25,5

2304,0

2650,0

500 kcmil

52713

1 x 300   rm

31,8

2880,0

3200,0

600 kcmil

52714

2 x 2,5   re

12,5

48,0

290,0

14

52715

2 x 4   re

13,5

77,0

345,0

12

52716

2 x 6   re

14,5

115,0

410,0

10

52717

2 x 10   re

16,0

192,0

540,0

8

52718

2 x 16   rm

18,0

307,0

720,0

6

52719

2 x 25   rm

21,0

480,0

1100,0

4

52720

2 x 35   rm

24,0

672,0

1120,0

2

52721

3 x 1,5   re

12,5

43,0

280,0

16

52722

3 x 2,5   re

13,5

72,0

330,0

14

52723

3 x 4   re

14,5

115,0

400,0

12

52724

3 x 6   re

15,5

173,0

480,0

10

52725

3 x 10   re

17,0

288,0

650,0

8

52726

3 x 16   rm

19,0

461,0

850,0

6

52727

3 x 25   rm

22,5

720,0

1300,0

4

52728

3 x 35   rm

24,5

1080,0

1700,0

2

52729

3 x 50   rm

27,5

1440,0

2200,0

1

52730

3 x 70   rm

32,0

2016,0

3000,0

2/0

52731

3 x 95   rm

35,5

2736,0

4000,0

3/0

52732

3 x 120   rm

39,5

3456,0

4850,0

4/0

52733

3 x 150   rm

44,0

4320,0

5950,0

300 kcmil

52734

3 x 185   rm

49,5

5328,0

7450,0

350 kcmil

52735

3 x 240   rm

60,0

6910,0

8600,0

500 kcmil

52736

4 x 1,5   re

13,5

58,0

325,0

16

52737

4 x 2,5   re

14,0

96,0

385,0

14

52738

4 x 4   re

15,5

154,0

470,0

12

52739

4 x 6   re

16,5

230,0

580,0

10

52740

4 x 10   re

18,5

384,0

790,0

8

52741

4 x 16   rm

20,5

614,0

1100,0

6

52742

4 x 25   rm

24,5

960,0

1650,0

4

52743

4 x 35   rm

27,0

1344,0

2150,0

2

52744

4 x 50   rm

30,0

1920,0

2800,0

1

52745

4 x 70   rm

35,0

2688,0

3800,0

2/0

52746

4 x 95   rm

39,5

3648,0

5050,0

3/0

52747

4 x 120   rm

43,5

4608,0

6150,0

4/0

52748

4 x 150   rm

49,0

5760,0

7650,0

300 kcmil

52749

5 x 1,5   re

14,0

72,0

375,0

16

52750

5 x 2,5   re

15,0

120,0

445,0

14

52751

5 x 4   re

16,5

192,0

560,0

12

52752

5 x 6   re

18,0

288,0

690,0

10

52753

5 x 10   re

20,0

480,0

950,0

8

52754

5 x 16   rm

22,5

768,0

1300,0

6

52755

5 x 25   rm

26,5

1200,0

1980,0

4

52756

5 x 35   rm

36,0

1680,0

2600,0

2

52757

7 x 1,5   re

15,0

101,0

365,0

16

52758

7 x 2,5   re

16,5

168,0

540,0

14

52759

10 x 1,5   re

18,0

144,0

580,0

16

52760

10 x 2,5   re

20,0

240,0

710,0

14

52761

12 x 1,5   re

19,0

173,0

640,0

16

52762

12 x 2,5   re

20,5

288,0

790,0

14

52763

14 x 1,5   re

20,0

202,0

740,0

16

52764

14 x 2,5   re

21,5

336,0

880,0

14

52765

19 x 1,5   re

21,5

274,0

880,0

16

52766

19 x 2,5   re

23,5

456,0

1150,0

14

52767

24 x 1,5   re

25,0

346,0

1100,0

16

52768

24 x 2,5   re

27,0

576,0

1400,0

14

52769

30 x 1,5   re

26,0

432,0

1300,0

16

52770

30 x 2,5   re

28,5

720,0

1650,0

14