NSGAFÖU 3 kV

Special Rubber-Insulated Cable, VDE approved, short-circuit up to 1000 V

Logo Image Logo Image
Produktfoto
Technical data
  • Special rubber-insulated single core cables
    to DIN VDE 0250 part 602
  • Temperature range
    flexing -25°C to +80°C
    fixed installation -40°C to +80°C
  • Permissible conductor operating
    temperature
    +90°C
  • Nominal voltage
    U0/U 1,8/3 kV
  • Max. permissible operating voltage
    - 3-Phase and single phase
      operation  2,1/3,6 kV
    - DC operation  2,7/5,4 kV
  • Test voltage
    6 kV
  • Minimum bending radius
    flexing 10x outer Ø
    fixed installation 6x outer Ø
Cable structure
  • Tinned copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • EPR-insulation,
    compound type 3GI3 to
    DIN VDE 0207-20
  • Outer casing:
    Polychloroprene 5GM3
    acc. to DIN VDE 0207-21
  • Sheath colour black or orange
Properties

Tests

  • Oil resistant acc. to
    DIN VDE 0473-811-404/DIN EN 60811-404
  • Behaviour in fire acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • Considered as being short circuit safe
    and  inherently earth-fault-proof are
    those operating materials and conducting
    assemblies where because of suitable
    measures and/or means applied, neither
    a short circuit nor a short to ground is to be
    expected under operating conditions which
    are in accordance with those specified for
    the intended application.
  • Version in 6 kV available on request.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Particularly suitable for protection against short circuits in laying and for inherently earth-fault-proof routing in rail vehicles and omnibuses. Also suitable for laying in dry environments.
Downloads
Data sheet
Certificate of compliance

Sheath colour black

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

max. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

38501

1 x 1,5

7,0

14,4

62,0

16

38502

1 x 2,5

7,5

24,0

76,0

14

38503

1 x 4

9,0

38,0

95,0

12

38504

1 x 6

9,5

58,0

140,0

10

38505

1 x 10

11,0

96,0

190,0

8

38506

1 x 16

13,0

154,0

270,0

6

38507

1 x 25

15,0

240,0

410,0

4

38508

1 x 35

16,5

336,0

490,0

2

38509

1 x 50

18,0

480,0

650,0

1

38510

1 x 70

20,5

672,0

900,0

2/0

38511

1 x 95

24,0

912,0

1200,0

3/0

38513

1 x 120

26,0

1152,0

1450,0

4/0

38514

1 x 150

28,0

1440,0

1800,0

300 kcmil

38512

1 x 185

31,0

1776,0

2200,0

350 kcmil

38515

1 x 240

34,5

2304,0

2650,0

500 kcmil

38516

1 x 300

38,0

2880,0

3250,0

600 kcmil