N2XCY

Power cable, 0,6/1 kV, VDE approved,higher current carrying capacity

Logo Image
Produktfoto
Technical data
  • Power and control cable
    acc. to DIN VDE 0276-603 /
    HD 603 S1 / IEC 60502
    7 core and above
    acc. to DIN VDE 0276-627 /
    HD 627 S1 / IEC 60502
  • Temperature range
    flexing -5°C  to  +50°C
    fixed installation -40°C  to  +70°C
  • Permissible operating temperature
    at conductor  +90°C
  • Permissible short circuit temperature
    (short circuit duration max. 5 s)
    +250°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Test voltage
    4 kV
  • Max. permissible tensile stress
    with cable grip at conductor
    50 N/mm²
  • Minimum bending radius
    12x cable Ø
Cable structure
  • Bare copper conductor,
    single wire or multi wire
    acc. to DIN VDE 0295 cl.1 or cl.2 /
    BS 6360 cl.1 or cl.2 / IEC 60228 cl.1 or cl.2
  • Core insulation of cross-linked
    polyethylene (XLPE)
    compound type DIX3
    acc. to HD 603 S1
  • Core identification
    acc. to DIN VDE 0293-308
  • Cores stranded in concentric layers
  • Filling compound
  • Concentric conductor, inner layer of round
    bare copper wires, outer layer of copper
    tape as counter helix
  • Outer sheath of PVC
    compound type DMV6
    acc. to HD 603 S1
  • Sheath colour: black
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Highest permissible voltage
  • Direct current systems 1,8 kV
  • Alternating current systems
    - Single-phase systems
       both outer conductors insulated 1,4 kV
    - Single-phase systems
       one outer conductor earthed 0,7 kV
  • Three-phase systems 1,2 kV
Note
  • re = round conductor, single-wire
    rm = round conductor, multi-wire
    sm = sectional conductor, multi-wire
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Power distribution cables for industrial applications and switching systems, power stations, residental connections and street lighting, as well as control cables for transmitting control pulses and measurements. Wherever increased electrical and mechanical protection are required. For installation in underground, in water, outdoors, in concrete and cable ducts. Respecting the permissible operating temperature at the conductor of +90°C permits a higher current carrying capacity than PVC insulated power distribution cables. The concentric conductor (C) can be used as a PE or PEN-conductor or as a screen.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

33212

2 x 1,5

re / 1,5

13,0

53,0

205,0

16

33213

2 x 2,5

re / 2,5

13,5

80,0

270,0

14

33214

2 x 4

re / 4

15,5

123,0

360,0

12

33215

2 x 6

re / 6

17,0

182,0

435,0

10

33216

2 x 10

re / 10

19,5

312,0

590,0

8

33217

2 x 16

re / 16

20,5

489,0

820,0

6

33218

3 x 1,5

re / 1,5

13,5

66,0

225,0

16

33219

3 x 2,5

re / 2,5

14,5

104,0

290,0

14

33220

3 x 4

re / 4

16,5

161,0

400,0

12

33221

3 x 6

re / 6

17,5

240,0

510,0

10

33222

3 x 10

re / 10

20,0

408,0

850,0

8

33223

3 x 16

re / 16

23,0

643,0

1080,0

6

33224

3 x 25

rm / 16

25,1

902,0

1295,0

4

33225

3 x 25

rm / 25

25,0

1003,0

1375,0

4

33226

3 x 35

sm / 16

25,1

1190,0

1441,0

2

33227

3 x 35

sm / 35

25,4

1402,0

1619,0

2

33228

3 x 50

sm / 25

27,3

1723,0

1902,0

1

33229

3 x 50

sm / 50

27,7

2000,0

2107,0

1

33230

3 x 70

sm / 35

32,2

2410,0

2700,0

2/0

33231

3 x 70

sm / 70

32,7

2796,0

3005,0

2/0

33232

3 x 95

sm / 50

35,3

3296,0

3588,0

3/0

33233

3 x 95

sm / 95

35,8

3791,0

4017,0

3/0

33234

3 x 120

sm / 120

38,9

4786,0

4998,0

4/0

33235

3 x 120

sm / 70

38,9

4236,0

4534,0

4/0

33236

3 x 150

sm / 120

43,4

5970,0

5937,0

300 kcmil

33237

3 x 150

sm / 70

43,4

5100,0

5473,0

300 kcmil

33238

3 x 185

sm / 95

47,4

6383,0

6831,0

350 kcmil

33239

3 x 240

sm / 120

52,5

8242,0

8809,0

500 kcmil

33240

4 x 1,5

re / 1,5

14,5

81,0

260,0

16

33241

4 x 2,5

re / 2,5

15,5

128,0

350,0

14

33242

4 x 4

re / 4

17,0

200,0

470,0

12

33243

4 x 6

re / 6

18,5

297,0

590,0

10

33244

4 x 10

re / 10

21,0

504,0

900,0

8

33245

4 x 16

re / 16

23,0

796,0

1250,0

6

33246

4 x 25

re / 16

27,2

1142,0

1559,0

4

33247

4 x 35

sm / 16

27,2

1526,0

1812,0

2

33248

4 x 50

sm / 25

30,6

2203,0

2413,0

1

33249

4 x 70

sm / 35

35,9

3082,0

3420,0

2/0

33250

4 x 95

sm / 50

39,5

4208,0

4561,0

3/0

33251

4 x 120

sm / 16

44,5

5388,0

5819,0

4/0

33252

4 x 150

sm / 70

48,6

6540,0

6972,0

300 kcmil

33253

5 x 1,5

re / 1,5

15,0

95,0

330,0

16

33254

5 x 2,5

re / 2,5

16,0

152,0

400,0

14

33255

5 x 4

re / 4

19,0

238,0

560,0

12

33256

5 x 6

re / 6

21,0

355,0

710,0

10

33257

5 x 10

re / 10

23,0

600,0

1000,0

8

33258

5 x 16

re / 16

24,3

931,0

1233,0

6

33259

7 x 1,5

re / 1,5

16,0

133,0

350,0

16

33260

7 x 2,5

re / 2,5

17,5

200,0

450,0

14

33261

7 x 4

re / 4

21,0

315,0

670,0

12

33262

7 x 6

re / 6

24,0

470,0

790,0

10

33263

10 x 1,5

re / 2,5

19,0

176,0

440,0

16

33264

10 x 2,5

re / 4

20,5

286,0

600,0

14

33265

12 x 1,5

re / 2,5

20,0

205,0

500,0

16

33266

12 x 2,5

re / 4

21,0

334,0

660,0

14

33267

14 x 1,5

re / 2,5

20,5

234,0

540,0

16

33268

14 x 2,5

re / 6

22,5

403,0

800,0

14

33269

19 x 1,5

re / 2,5

23,0

320,0

690,0

16

33270

19 x 2,5

re / 6

23,5

523,0

950,0

14

33271

30 x 1,5

re / 2,5

27,0

499,0

1230,0

16

33272

30 x 2,5

re / 10

30,0

840,0

1610,0

14

33273

40 x 1,5

re / 2,5

30,0

696,0

1590,0

16

33274

40 x 2,5

re / 10

35,0

1080,0

2100,0

14