NYKY-J 0,6/1 kV

with lead sheath, VDE approved

Logo Image
Produktfoto
Technical data
  • Power and control cable, PVC insulation
    and lead inner-sheath to DIN VDE 0265
  • Temperature range
    flexing -5°C  to  +50°C
    fixed installation -30°C  to  +70°C
  • Permissible operating temperature
    at conductor  +70°C
  • Permissible short circuit temperature
    (short circuit duration max. 5 s )
    +160°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Test voltage
    6 kV
  • Minimum bending radius
    12x cable Ø
  • Current carrying capacity
    see "Technical Information"
Cable structure
  • Bare copper conductor,
    single wire or multi wire
    acc. to DIN VDE 0295 cl.1 or cl.2 /
    BS 6360 cl.1 or cl.2 / IEC 60228 cl.1 or cl.2
  • Core insulation of PVC
    compound type DIV4
    acc. to DIN VDE 0276-603
  • Core identification
    acc. to DIN VDE 0293-308
    ≤ 5 cores: coloured
    ≥ 6 cores: black with continuous
       white numbering
  • GN-YE conductor
  • Cores stranded concentrically
  • Overall sheath of soft plastics material, if
    exists, ermits also as extrusion or taping
    or a combination of both
  • Lead inner sheath, jointless and enclosed
  • Outer sheath of PVC
    compound type DMV5
    acc. to DIN VDE 0276-603
  • Sheath colour: black
Properties
  • Advantage
    Good coupling resistance due to
    enclosed lead sheath is suitable
    for special EMC-requirements
    (Electromagnetic Compatibility)
  • Resistant to
    Turpentine substitute
    Xylol
    Fuels
    Trichlor
    Oils
    Petroleum
    Toluene
    Hydrocarbon
  • The lead sheath is not permitted to use as
    neutral-conductor (N)
  • If drain-wire exists, only for use as earthing
    of lead sheath in a grounding system e.g.
    in hazardous areas to DIN VDE 0165. This
    drain-wire is not allowed to install as
    protective, neutral or earth conductor
Note
  • re = round conductor, single-wire
    sm = sectional conductor, multi-wire
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
These cables of PVC insulation and lead inner-sheath are installed everywhere, where the danger of chemical reaction of solvents, energy fuels, oils, gasolines or of that kind in filling stations particularly in petrol pump areas for carburetor propellants, in refining plants and in chemical industries are to be caused. Suitable for installation under ground, in water, indoor areas and cable conduits.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Lead
weight

kg / km

Weight

app. kg / km

AWG-No.

32640

3 x 1,5

re

13,5

43,0

427,0

598,0

16

32686

3 x 1,5

re / 1,5

14,5

57,0

427,0

610,0

16

32641

3 x 2,5

re

14,8

72,0

487,0

690,0

14

32642

3 x 4

re

16,2

115,0

555,0

840,0

12

32643

3 x 6

re

17,3

173,0

610,0

990,0

10

32644

3 x 25

rm / 16

27,8

874,0

1290,0

2550,0

4

32645

3 x 35

sm / 16

29,2

1162,0

1340,0

3080,0

2

32646

3 x 50

sm / 25

32,7

1680,0

1670,0

3850,0

1

32647

3 x 70

sm / 35

35,8

2352,0

2020,0

5360,0

2/0

32648

3 x 95

sm / 50

40,3

3216,0

2440,0

6950,0

3/0

32649

3 x 120

sm / 70

43,2

4128,0

2770,0

8235,0

4/0

32650

3 x 150

sm / 70

48,8

4992,0

3530,0

9620,0

300 kcmil

32651

3 x 185

sm / 95

53,4

6240,0

4230,0

11940,0

350 kcmil

32652

3 x 240

sm / 120

59,8

8064,0

5230,0

15380,0

500 kcmil

32653

4 x 1,5

re

14,5

58,0

464,0

650,0

16

32687

4 x 1,5

re / 1,5

15,3

72,0

464,0

650,0

16

32654

4 x 2,5

re

15,5

96,0

530,0

760,0

14

32655

4 x 4

re

17,5

154,0

605,0

960,0

12

32656

4 x 6

re

18,5

230,0

665,0

1100,0

10

32657

4 x 10

re

21,3

384,0

750,0

1400,0

8

32658

4 x 16

re

24,2

614,0

975,0

1910,0

6

32659

4 x 25

rm

28,5

960,0

1290,0

2750,0

4

32660

4 x 35

rm

30,5

1344,0

1340,0

3630,0

2

32661

4 x 50

sm

33,3

1920,0

1680,0

4580,0

1

32662

4 x 70

sm

37,5

2688,0

2020,0

5340,0

2/0

32663

4 x 95

sm

42,3

3648,0

2440,0

7120,0

3/0

32664

5 x 1,5

re

15,3

72,0

505,0

710,0

16

32688

5 x 1,5

re / 1,5

16,4

86,0

505,0

780,0

16

32665

5 x 2,5

re

17,2

120,0

580,0

910,0

14

32666

5 x 4

re

19,4

192,0

665,0

1090,0

12

32667

5 x 6

re

20,2

288,0

730,0

1270,0

10

32668

5 x 10

re

22,8

480,0

930,0

1700,0

8

32669

5 x 16

re

26,4

768,0

1070,0

2231,0

6

32670

7 x 1,5

re

17,2

101,0

545,0

810,0

16

32689

7 x 1,5

re / 1,5

17,2

115,0

545,0

970,0

16

32678

7 x 2,5

re

18,0

168,0

625,0

1070,0

14

32671

10 x 1,5

re

21,3

144,0

680,0

918,0

16

32679

10 x 2,5

re

22,4

240,0

865,0

1330,0

14

32672

12 x 1,5

re

21,3

173,0

710,0

988,0

16

32680

12 x 2,5

re

23,2

288,0

940,0

1440,0

14

32673

14 x 1,5

re

21,3

202,0

735,0

1100,0

16

32681

14 x 2,5

re

24,5

336,0

980,0

1530,0

14

32674

19 x 1,5

re

23,0

274,0

900,0

1440,0

16

32682

19 x 2,5

re

26,0

456,0

1170,0

1680,0

14

32675

24 x 1,5

re

27,3

346,0

1170,0

1610,0

16

32683

24 x 2,5

re

31,0

576,0

1370,0

2160,0

14

32676

30 x 1,5

re

28,2

432,0

1240,0

1830,0

16

32684

30 x 2,5

re

32,3

720,0

1550,0

2530,0

14

32677

40 x 1,5

re

31,4

576,0

1390,0

2300,0

16

32685

40 x 2,5

re

36,4

960,0

1770,0

3310,0

14