H05VV-F/SJT

300 V

Logo Image Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • PVC control cable
    acc. to DIN VDE 0285-525-2-11 /
    DIN EN 50525-2-11 / IEC 60227-5 /
    UL Std.62 / CSA-Std. C22.2 No.49
  • Temperature range
    HAR
    flexing -5°C  to  +70°C
    fixed installation -40°C  to  +70°C
    UL/CSA
    flexing -5°C  to  +60°C
    fixed installation -40°C  to  +60°C
  • Nominal voltage
    HAR  U0/U 300/500 V
    UL/CSA  300 V
  • Test voltage
    2500 V,  5 min.
  • Breakdown voltage
    min. 5000 V
  • Spark-Test
    6000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    7,5x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, fine wire with
    AWG dimensions to UL Std.62
  • Core insulation of special PVC
    compound type TI2 acc. to
    DIN VDE 0207-363-3/ DIN EN 50363-3
    and class 43 acc. to UL Std.62
    (tab.50.182, UL Std.1581)
    acc. to CSA-Std C22.2 No.49 type SJT
  • Core identification acc. to
    DIN VDE 0293-308 one coloured
  • GN-YE conductor, 3 cores and above
  • Core stranded with optimal lay length
  • Outer sheath of PVC
    compound type TM2 acc. to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
    and class 43 acc. to UL Std.62
    (tab. 50.182, UL Std.1581)
    acc. to CSA-Std. C22.2 No.49 type SJT
  • Sheath colour: black, white or grey
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2 /
    CSA FT2
Application
These flexible PVC control cables, VDE-HAR-UL-CSA approved, are designed for the export and also for the export-orientated-equipment. These cables are especially suited to use for the appliance with medium mechanical stresses with free movement without tensile stress in households, kitchens and offices, also for household appliances in damp and wet areas, e. g. refrigerators, washing machines, spin-driver etc. , as far as this cable is admitted to the relevant specifications of the equipment. These cables are suited to be used for cooking and heating apparatus under the condition that cable does not come in direct contact with hot parts of the apparatus and no other influences or heat. The cables are suitable for fixed installation in furnitures, partition walls, decoration covering and in hollow spaces of prefabricated building parts. They are not suitable for use in open air, in industries (also permitted to tailor workshops and of that kind) and in agriculture plants and for connecting commercial electrical tools.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

Cross-
section mm²

No.cores
x AWG-No.

Sheath
colour

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

28034

1,04

2  x  17

black

7,4

20,0

86,0

28066

1,04

2  x  17

grey

7,4

20,0

86,0

28050

1,04

2  x  17

white

7,4

20,0

86,0

28035

1,04

3  x  17

black

7,9

30,0

98,0

28067

1,04

3  x  17

grey

7,9

30,0

98,0

28051

1,04

3  x  17

white

7,9

30,0

98,0

28036

1,04

4  x  17

black

8,8

40,0

123,0

28068

1,04

4  x  17

grey

8,8

40,0

123,0

28052

1,04

4  x  17

white

8,8

40,0

123,0

28037

1,04

5  x  17

black

9,6

50,0

146,0

28069

1,04

5  x  17

grey

9,6

50,0

146,0

28053

1,04

5  x  17

white

9,6

50,0

146,0

28038

1,65

2  x  15

black

8,1

31,7

106,0

28070

1,65

2  x  15

grey

8,1

31,7

106,0

28054

1,65

2  x  15

white

8,1

31,7

106,0

28039

1,65

3  x  15

black

8,7

47,5

128,0

28071

1,65

3  x  15

grey

8,7

47,5

128,0

28055

1,65

3  x  15

white

8,7

47,5

128,0

28040

1,65

4  x  15

black

9,8

63,4

164,0

28072

1,65

4  x  15

grey

9,8

63,4

164,0

28056

1,65

4  x  15

white

9,8

63,4

164,0

28041

1,65

5  x  15

black

10,8

79,2

201,0

28073

1,65

5  x  15

grey

10,8

79,2

201,0

28057

1,65

5  x  15

white

10,8

79,2

201,0

28042

2,63

2  x  13

black

9,5

50,5

150,0

28074

2,63

2  x  13

grey

9,5

50,5

150,0

28058

2,63

2  x  13

white

9,5

50,5

150,0

28043

2,63

3  x  13

black

10,2

75,7

184,0

28075

2,63

3  x  13

grey

10,2

75,7

184,0

28059

2,63

3  x  13

white

10,2

75,7

184,0

28044

2,63

4  x  13

black

11,2

101,0

229,0

28076

2,63

4  x  13

grey

11,2

101,0

229,0

28060

2,63

4  x  13

white

11,2

101,0

229,0

28045

2,63

5  x  13

black

12,5

126,2

281,0

28077

2,63

5  x  13

grey

12,5

126,2

281,0

28061

2,63

5  x  13

white

12,5

126,2

281,0

28046

4,17

2  x  11

black

10,8

80,1

204,0

28078

4,17

2  x  11

grey

10,8

80,1

204,0

28062

4,17

2  x  11

white

10,8

80,1

204,0

28047

4,17

3  x  11

black

11,6

120,1

254,0

28079

4,17

3  x  11

grey

11,6

120,1

254,0

28063

4,17

3  x  11

white

11,6

120,1

254,0

28048

4,17

4  x  11

black

12,8

160,1

315,0

28080

4,17

4  x  11

grey

12,8

160,1

315,0

28064

4,17

4  x  11

white

12,8

160,1

315,0

28049

4,17

5  x  11

black

14,4

200,2

393,0

28081

4,17

5  x  11

grey

14,4

200,2

393,0

28065

4,17

5  x  11

white

14,4

200,2

393,0