MULTISPEED® 500-PVC

high flexible, safety against high bending in drag chain systems, oil resistant,
low torsion, meter marking

Logo Image Logo Image
Produktfoto
Technical data
  • Special drag chain cables for high
    mechanical stress adapted to
    DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51
  • Temperature range
    flexing -15°C to +80°C
    fixed installation -30°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    3000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, fine wire,
    Unilay with short lay length
  • Core insulation of special PP
  • Core identification black cores with
    continuous white numbering
  • GN-YE conductor, 3 cores and above
  • Stranding:
    < 7 cores: cores stranded in a layer with
    optimal lay length around a filler as per
    construction
    ≥ 7 cores: cores stranded with optimal
    lay length to bunch-construction with
    low torsion strength, optimal selected
    short lay length around a filler
  • Outer sheath of special PVC,
    especially resistant against fatigue strength,
    extruded as filler with pressure
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • Low adhesion
  • Ozone- and UV-resistant
  • High property of alternating bending strength
  • High resistant to mechanical strain
  • Long life durabilities due to low
    friction-resistancen
  • Better chemical resistance
  • High stability
  • Higher economical solution
  • Reduced Ø, results low weight of moving
    materials
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Oil resistant acc. to
    DIN VDE 0473-811-404/DIN EN 60811-404
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    MULTISPEED® 500-C-PVC
Application
HELUKABEL® MULTISPEED 500-PVC are installed there, where the extreme requirements for the cables are necessary. The selected materials and lay-up technique permit these high flexible cables for permanent application in drag chains for long distances, high and low speed of movements. These high flexible PVC control cables are suitable for shift- and bending stresses in machines and machine tool constructions. These are installed in dry, moist rooms and in open air with free movement without tensile stress or forced movements. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Information".
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

24050

2 x 0,5

4,3

9,6

40,0

20

24051

3 G 0,5

4,6

14,4

45,0

20

24052

4 G 0,5

5,0

19,0

57,0

20

24053

5 G 0,5

5,4

24,0

66,0

20

24054

7 G 0,5

8,9

33,6

81,0

20

24055

12 G 0,5

9,7

58,0

133,0

20

24056

18 G 0,5

11,8

86,0

194,0

20

24057

25 G 0,5

13,9

120,0

274,0

20

24058

4 G 0,75

5,6

29,0

63,0

19

24059

5 G 0,75

6,3

36,0

79,0

19

24060

7 G 0,75

10,3

50,0

107,0

19

24061

12 G 0,75

11,0

86,0

169,0

19

24062

18 G 0,75

13,9

130,0

247,0

19

24063

25 G 0,75

15,9

180,0

366,0

19

24064

36 G 0,75

19,6

259,0

540,0

19

24065

42 G 0,75

21,5

302,0

630,0

19

24066

3 G 1

5,4

29,0

69,0

18

24067

4 G 1

5,9

38,4

86,0

18

24068

5 G 1

6,7

48,0

101,0

18

24069

7 G 1

11,1

67,0

140,0

18

24070

12 G 1

12,0

115,0

227,0

18

24071

18 G 1

14,8

173,0

351,0

18

24072

25 G 1

17,2

240,0

489,0

18

24073

3 G 1,5

6,4

43,0

88,0

16

24074

4 G 1,5

7,0

58,0

110,0

16

24075

5 G 1,5

7,8

72,0

130,0

16

24076

7 G 1,5

13,0

101,0

182,0

16

24077

12 G 1,5

14,2

173,0

319,0

16

24078

18 G 1,5

17,5

259,0

420,0

16

24079

25 G 1,5

20,1

360,0

604,0

16

24080

4 G 2,5

8,8

96,0

172,0

14

24081

5 G 2,5

9,8

120,0

219,0

14

24082

7 G 2,5

16,1

168,0

303,0

14

24083

12 G 2,5

17,8

288,0

504,0

14

24084

18 G 2,5

21,8

432,0

754,0

14

24085

25 G 2,5

24,4

600,0

940,0

14