PURö-JZ

tear and coolant resistant, increased oil resistant, meter marking

Logo Image
Produktfoto
Technical data
  • Special-PUR control cable adapted to
    DIN VDE 0285-525-1 / DIN EN 50525-1
  • Temperature range
    flexing -20°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage U0/U 300/500 V
  • Test voltage 4000 V
  • Breakdown voltage min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insualtion of oil resistant PVC
    compound type TI2 adapted to
    DIN VDE 0207-363-3 / DIN EN 50363-3,
    for better sliding abilities
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special full-polyurethane
    compound type TMPU to
    DIN EN 50363-10-2
  • Sheath colour: grey (RAL 7001)
    also available in other colours on request
  • With meter marking
Properties
  • Resistant to
    UV-Radiation, Oxygene, Ozone
    Hydrolysis, Microbes
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    F-C-PURö-JZ,
    Yö-C-PURö-JZ
Application
PURö-JZ is an extremely robust control cable with high abrasion and tear resistant properties. With high-grade oil resistant PVC core insulation. Due to its high resistance to mineral oils and especially to coolant emulsions, it is especially suited for use in the machine, tool making, plant construction as well as in the steel industry for difficult and problem areas. For medium mechanical stress for flexible use with free movement without tensile stress or forced movements in dry, damp and wet rooms and in open air. The high flexibility of this cable type makes it quick and easy to install.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part No.

No.cores x

cross-sec.

mm²

Outer ø

app. mm

Cop.

weight

kg / km

Weight

app.

kg / km

AWG-No.

22100

2 x 0,5

4,8

9,6

45,0

20

22101

3 G 0,5

5,1

14,4

55,0

20

22102

4 G 0,5

5,7

19,0

65,0

20

22103

5 G 0,5

6,2

24,0

75,0

20

22104

7 G 0,5

7,2

33,6

90,0

20

22105

8 G 0,5

8,0

38,0

105,0

20

22106

10 G 0,5

8,8

48,0

120,0

20

22107

12 G 0,5

9,1

58,0

135,0

20

22108

14 G 0,5

9,5

67,0

170,0

20

22109

18 G 0,5

10,7

86,0

205,0

20

22110

21 G 0,5

12,0

96,0

225,0

20

22111

25 G 0,5

13,2

120,0

270,0

20

22112

30 G 0,5

13,5

144,0

315,0

20

22113

34 G 0,5

14,7

163,0

380,0

20

22114

42 G 0,5

15,8

202,0

415,0

20

22115

50 G 0,5

17,5

240,0

550,0

20

22116

2 x 0,75

5,4

14,4

44,0

18

22117

3 G 0,75

5,7

21,6

53,0

18

22118

4 G 0,75

6,2

29,0

64,0

18

22119

5 G 0,75

6,8

36,0

76,0

18

22120

7 G 0,75

8,1

50,0

96,0

18

22121

8 G 0,75

8,7

58,0

111,0

18

22122

10 G 0,75

9,6

72,0

140,0

18

22123

12 G 0,75

9,9

86,0

170,0

18

22124

14 G 0,75

10,4

101,0

202,0

18

22125

18 G 0,75

11,9

130,0

260,0

18

22126

21 G 0,75

13,3

151,0

269,0

18

22127

25 G 0,75

14,5

180,0

282,0

18

22128

30 G 0,75

15,0

216,0

400,0

18

22129

34 G 0,75

16,3

245,0

475,0

18

22130

42 G 0,75

17,7

302,0

600,0

18

22131

50 G 0,75

19,4

360,0

720,0

18

22132

2 x 1

5,7

19,0

53,0

17

22133

3 G 1

6,0

29,0

63,0

17

22134

4 G 1

6,6

38,0

75,0

17

22135

5 G 1

7,1

48,0

89,0

17

22136

7 G 1

8,6

67,0

115,0

17

22137

8 G 1

9,4

77,0

131,0

17

22138

10 G 1

10,2

96,0

166,0

17

22139

12 G 1

10,7

115,0

201,0

17

22140

14 G 1

11,5

134,0

230,0

17

22141

18 G 1

12,9

173,0

289,0

17

22142

21 G 1

14,1

196,0

306,0

17

22143

25 G 1

14,9

240,0

380,0

17

22144

32 G 1

16,7

308,0

620,0

17

22145

34 G 1

17,4

326,0

645,0

17

22146

42 G 1

18,8

403,0

730,0

17

22147

50 G 1

20,9

480,0

890,0

17

22148

2 x 1,5

6,2

29,0

68,0

16

22149

3 G 1,5

6,6

43,0

87,0

16

22150

4 G 1,5

7,2

58,0

106,0

16

22151

5 G 1,5

8,0

72,0

131,0

16

22152

7 G 1,5

9,6

101,0

173,0

16

22153

8 G 1,5

10,5

115,0

199,0

16

22154

10 G 1,5

11,4

144,0

245,0

16

22155

12 G 1,5

12,0

173,0

293,0

16

22156

14 G 1,5

12,5

202,0

347,0

16

22157

18 G 1,5

14,1

259,0

454,0

16

22158

21 G 1,5

15,0

302,0

534,0

16

22159

25 G 1,5

16,8

360,0

641,0

16

22160

30 G 1,5

18,0

410,0

800,0

16

22161

34 G 1,5

19,5

490,0

945,0

16

22162

42 G 1,5

21,1

605,0

1100,0

16

22163

50 G 1,5

25,4

720,0

1250,0

16

22164

2 x 2,5

7,8

48,0

110,0

14

22165

3 G 2,5

8,3

72,0

146,0

14

22166

4 G 2,5

9,2

96,0

183,0

14

22167

5 G 2,5

10,1

120,0

222,0

14

22168

7 G 2,5

12,3

168,0

293,0

14

22169

12 G 2,5

15,3

288,0

512,0

14

22170

18 G 2,5

18,2

432,0

740,0

14

22171

25 G 2,5

22,3

600,0

940,0

14

22172

2 x 4

9,6

77,0

147,0

12

22173

3 G 4

10,4

115,0

228,0

12

22174

4 G 4

11,4

154,0

291,0

12

22175

5 G 4

12,7

192,0

355,0

12

22176

7 G 4

14,0

269,0

503,0

12

22177

3 G 6

12,1

173,0

362,0

10

22178

4 G 6

13,4

230,0

468,0

10

22179

5 G 6

14,9

288,0

570,0

10

22180

7 G 6

16,5

403,0

808,0

10

22181

3 G 10

15,2

288,0

555,0

8

22182

4 G 10

16,9

384,0

720,0

8

22183

5 G 10

18,7

480,0

894,0

8

22184

7 G 10

20,9

672,0

1295,0

8

22185

4 G 16

19,8

614,0

1063,0

6

22186

5 G 16

22,2

768,0

1400,0

6

22187

7 G 16

29,3

1075,0

1800,0

6

22188

4 G 25

29,4

960,0

1590,0

4

22189

4 G 35

32,8

1344,0

2200,0

2

22190

4 G 50

38,9

1920,0

2400,0

1

22191

4 G 70

44,7

2688,0

4400,0

2/0

22192

4 G 95

50,0

3648,0

6000,0

3/0