UNIPUR®-CP

flexible at low temperature, with customer markings, halogen-free, wear resistant, robust, screened, EMC-preferred type, meter marking

Logo Image
Produktfoto
Technical data
  • Special TPE/PUR screened
    connecting cable adapted to
    DIN VDE 0285-525-2-21 /
    DIN EN 50525-2-21
  • Temperature range
    flexing-40°C to +90°C
  • Nominal voltage
    up to 1 mm²  U0/U 300/500 V
    from 1,5 mm²  U0/U 450/750 V
  • Test voltage
    3000 V
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 12,5x cable Ø
    fixed installation 7,5x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of termoplastic
    elastomere (TPE)
  • Core identification to DIN VDE 0293-308
    - up to 5 cores coloured
    - from 6 cores, black with continuous
    white numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Separating foil
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of PUR
    compound type TMPU adapted
    to DIN EN 50363-10-2
  • Sheath colour: by request
  • With meter marking
Properties
  • Resistant to
  • Oils and fats
    Water and weathering effects
    Ozone and oxygen
    UV-radiation
    Hydrolysis
    Microbial attack
  • Abrasion resistant
  • Notch resistant
  • Resistant to tearing and cutting
  • Good flexibility at low temperatures down
    to -40°C
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor (OB).
  • Please complete the part number for
    these cables by adding the suffix for
    the colour required as per the list:
    0 = approx.RAL 5015 blue
    1 = approx.RAL 6018 green
    2 = approx.RAL 8003 brown
    3 = approx.RAL 1021 yellow
    4 = approx.RAL 3000 red
    5 = approx.RAL 2003 orange
    6 = approx.RAL 4005 violet
    7 = approx.RAL 7001/7032 grey
    Further colours on request.
  • unscreened analogue type:
    UNIPUR®,
Application
These robust and flexible cables are used for electrical tools such as drills, hand-held circular saws, and garden equipment as well as for portable motors and machinery in agriculture, at building sites, for hobbies, docks and refrigeration plants.
Extremely good mechanical characteristies e. g. compressive load, good abrasion and near-resistant.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Sheath
colour

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

19150

2 x 0,5

blue

6,1

29,0

46,0

20

19151

2 x 0,5

green

6,1

29,0

46,0

20

19152

2 x 0,5

brown

6,1

29,0

46,0

20

19153

2 x 0,5

yellow

6,1

29,0

46,0

20

19154

2 x 0,5

red

6,1

29,0

46,0

20

19155

2 x 0,5

orange

6,1

29,0

46,0

20

19156

2 x 0,5

violet

6,1

29,0

46,0

20

19157

2 x 0,5

grey

6,1

29,0

46,0

20

19160

3 G 0,5

blue

6,3

39,0

56,0

20

19161

3 G 0,5

green

6,3

39,0

56,0

20

19162

3 G 0,5

brown

6,3

39,0

56,0

20

19163

3 G 0,5

yellow

6,3

39,0

56,0

20

19164

3 G 0,5

red

6,3

39,0

56,0

20

19165

3 G 0,5

orange

6,3

39,0

56,0

20

19166

3 G 0,5

violet

6,3

39,0

56,0

20

19167

3 G 0,5

grey

6,3

39,0

56,0

20

19170

4 G 0,5

blue

6,8

46,0

62,0

20

19171

4 G 0,5

green

6,8

46,0

62,0

20

19172

4 G 0,5

brown

6,8

46,0

62,0

20

19173

4 G 0,5

yellow

6,8

46,0

62,0

20

19174

4 G 0,5

red

6,8

46,0

62,0

20

19175

4 G 0,5

orange

6,8

46,0

62,0

20

19176

4 G 0,5

violet

6,8

46,0

62,0

20

19177

4 G 0,5

grey

6,8

46,0

62,0

20

19180

5 G 0,5

blue

7,4

52,0

75,0

20

19181

5 G 0,5

green

7,4

52,0

75,0

20

19182

5 G 0,5

brown

7,4

52,0

75,0

20

19183

5 G 0,5

yellow

7,4

52,0

75,0

20

19184

5 G 0,5

red

7,4

52,0

75,0

20

19185

5 G 0,5

orange

7,4

52,0

75,0

20

19186

5 G 0,5

violet

7,4

52,0

75,0

20

19187

5 G 0,5

grey

7,4

52,0

75,0

20

19190

7 G 0,5

blue

8,8

68,0

98,0

20

19191

7 G 0,5

green

8,8

68,0

98,0

20

19192

7 G 0,5

brown

8,8

68,0

98,0

20

19193

7 G 0,5

yellow

8,8

68,0

98,0

20

19194

7 G 0,5

red

8,8

68,0

98,0

20

19195

7 G 0,5

orange

8,8

68,0

98,0

20

19196

7 G 0,5

violet

8,8

68,0

98,0

20

19197

7 G 0,5

grey

8,8

68,0

98,0

20

19200

12 G 0,5

blue

10,9

117,0

158,0

20

19201

12 G 0,5

green

10,9

117,0

158,0

20

19202

12 G 0,5

brown

10,9

117,0

158,0

20

19203

12 G 0,5

yellow

10,9

117,0

158,0

20

19204

12 G 0,5

red

10,9

117,0

158,0

20

19205

12 G 0,5

orange

10,9

117,0

158,0

20

19206

12 G 0,5

violet

10,9

117,0

158,0

20

19207

12 G 0,5

grey

10,9

117,0

158,0

20

19210

18 G 0,5

blue

13,0

152,0

216,0

20

19211

18 G 0,5

green

13,0

152,0

216,0

20

19212

18 G 0,5

brown

13,0

152,0

216,0

20

19213

18 G 0,5

yellow

13,0

152,0

216,0

20

19214

18 G 0,5

red

13,0

152,0

216,0

20

19215

18 G 0,5

orange

13,0

152,0

216,0

20

19216

18 G 0,5

violet

13,0

152,0

216,0

20

19217

18 G 0,5

grey

13,0

152,0

216,0

20

19220

25 G 0,5

blue

15,6

250,0

315,0

20

19221

25 G 0,5

green

15,6

250,0

315,0

20

19222

25 G 0,5

brown

15,6

250,0

315,0

20

19223

25 G 0,5

yellow

15,6

250,0

315,0

20

19224

25 G 0,5

red

15,6

250,0

315,0

20

19225

25 G 0,5

orange

15,6

250,0

315,0

20

19226

25 G 0,5

violet

15,6

250,0

315,0

20

19227

25 G 0,5

grey

15,6

250,0

315,0

20

19230

34 G 0,5

blue

17,2

312,0

371,0

20

19231

34 G 0,5

green

17,2

312,0

371,0

20

19232

34 G 0,5

brown

17,2

312,0

371,0

20

19233

34 G 0,5

yellow

17,2

312,0

371,0

20

19234

34 G 0,5

red

17,2

312,0

371,0

20

19235

34 G 0,5

orange

17,2

312,0

371,0

20

19236

34 G 0,5

violet

17,2

312,0

371,0

20

19237

34 G 0,5

grey

17,2

312,0

371,0

20

19240

41 G 0,5

blue

19,4

350,0

442,0

20

19241

41 G 0,5

green

19,4

350,0

442,0

20

19242

41 G 0,5

brown

19,4

350,0

442,0

20

19243

41 G 0,5

yellow

19,4

350,0

442,0

20

19244

41 G 0,5

red

19,4

350,0

442,0

20

19245

41 G 0,5

orange

19,4

350,0

442,0

20

19246

41 G 0,5

violet

19,4

350,0

442,0

20

19247

41 G 0,5

grey

19,4

350,0

442,0

20

19250

2 x 0,75

blue

6,8

39,0

60,0

18

19251

2 x 0,75

green

6,8

39,0

60,0

18

19252

2 x 0,75

brown

6,8

39,0

60,0

18

19253

2 x 0,75

yellow

6,8

39,0

60,0

18

19254

2 x 0,75

red

6,8

39,0

60,0

18

19255

2 x 0,75

orange

6,8

39,0

60,0

18

19256

2 x 0,75

violet

6,8

39,0

60,0

18

19257

2 x 0,75

grey

6,8

39,0

60,0

18

19260

3 G 0,75

blue

7,1

50,0

68,0

18

19261

3 G 0,75

green

7,1

50,0

68,0

18

19262

3 G 0,75

brown

7,1

50,0

68,0

18

19263

3 G 0,75

yellow

7,1

50,0

68,0

18

19264

3 G 0,75

red

7,1

50,0

68,0

18

19265

3 G 0,75

orange

7,1

50,0

68,0

18

19266

3 G 0,75

violet

7,1

50,0

68,0

18

19267

3 G 0,75

grey

7,1

50,0

68,0

18

19270

4 G 0,75

blue

7,7

57,0

78,0

18

19271

4 G 0,75

green

7,7

57,0

78,0

18

19272

4 G 0,75

brown

7,7

57,0

78,0

18

19273

4 G 0,75

yellow

7,7

57,0

78,0

18

19274

4 G 0,75

red

7,7

57,0

78,0

18

19275

4 G 0,75

orange

7,7

57,0

78,0

18

19276

4 G 0,75

violet

7,7

57,0

78,0

18

19277

4 G 0,75

grey

7,7

57,0

78,0

18

19280

5 G 0,75

blue

8,4

70,0

95,0

18

19281

5 G 0,75

green

8,4

70,0

95,0

18

19282

5 G 0,75

brown

8,4

70,0

95,0

18

19283

5 G 0,75

yellow

8,4

70,0

95,0

18

19284

5 G 0,75

red

8,4

70,0

95,0

18

19285

5 G 0,75

orange

8,4

70,0

95,0

18

19286

5 G 0,75

violet

8,4

70,0

95,0

18

19287

5 G 0,75

grey

8,4

70,0

95,0

18

19290

6 G 0,75

blue

9,1

87,0

112,0

18

19291

6 G 0,75

green

9,1

87,0

112,0

18

19292

6 G 0,75

brown

9,1

87,0

112,0

18

19293

6 G 0,75

yellow

9,1

87,0

112,0

18

19294

6 G 0,75

red

9,1

87,0

112,0

18

19295

6 G 0,75

orange

9,1

87,0

112,0

18

19296

6 G 0,75

violet

9,1

87,0

112,0

18

19297

6 G 0,75

grey

9,1

87,0

112,0

18

19300

7 G 0,75

blue

10,0

96,0

138,0

18

19301

7 G 0,75

green

10,0

96,0

138,0

18

19302

7 G 0,75

brown

10,0

96,0

138,0

18

19303

7 G 0,75

yellow

10,0

96,0

138,0

18

19304

7 G 0,75

red

10,0

96,0

138,0

18

19305

7 G 0,75

orange

10,0

96,0

138,0

18

19306

7 G 0,75

violet

10,0

96,0

138,0

18

19307

7 G 0,75

grey

10,0

96,0

138,0

18

19310

12 G 0,75

blue

12,3

151,0

207,0

18

19311

12 G 0,75

green

12,3

151,0

207,0

18

19312

12 G 0,75

brown

12,3

151,0

207,0

18

19313

12 G 0,75

yellow

12,3

151,0

207,0

18

19314

12 G 0,75

red

12,3

151,0

207,0

18

19315

12 G 0,75

orange

12,3

151,0

207,0

18

19316

12 G 0,75

violet

12,3

151,0

207,0

18

19317

12 G 0,75

grey

12,3

151,0

207,0

18

19320

18 G 0,75

blue

14,8

207,0

293,0

18

19321

18 G 0,75

green

14,8

207,0

293,0

18

19322

18 G 0,75

brown

14,8

207,0

293,0

18

19323

18 G 0,75

yellow

14,8

207,0

293,0

18

19324

18 G 0,75

red

14,8

207,0

293,0

18

19325

18 G 0,75

orange

14,8

207,0

293,0

18

19326

18 G 0,75

violet

14,8

207,0

293,0

18

19327

18 G 0,75

grey

14,8

207,0

293,0

18

19330

25 G 0,75

blue

18,4

278,0

413,0

18

19331

25 G 0,75

green

18,4

278,0

413,0

18

19332

25 G 0,75

brown

18,4

278,0

413,0

18

19333

25 G 0,75

yellow

18,4

278,0

413,0

18

19334

25 G 0,75

red

18,4

278,0

413,0

18

19335

25 G 0,75

orange

18,4

278,0

413,0

18

19336

25 G 0,75

violet

18,4

278,0

413,0

18

19337

25 G 0,75

grey

18,4

278,0

413,0

18

19340

34 G 0,75

blue

20,3

350,0

523,0

18

19341

34 G 0,75

green

20,3

350,0

523,0

18

19342

34 G 0,75

brown

20,3

350,0

523,0

18

19343

34 G 0,75

yellow

20,3

350,0

523,0

18

19344

34 G 0,75

red

20,3

350,0

523,0

18

19345

34 G 0,75

orange

20,3

350,0

523,0

18

19346

34 G 0,75

violet

20,3

350,0

523,0

18

19347

34 G 0,75

grey

20,3

350,0

523,0

18

19350

41 G 0,75

blue

22,0

404,0

609,0

18

19351

41 G 0,75

green

22,0

404,0

609,0

18

19352

41 G 0,75

brown

22,0

404,0

609,0

18

19353

41 G 0,75

yellow

22,0

404,0

609,0

18

19354

41 G 0,75

red

22,0

404,0

609,0

18

19355

41 G 0,75

orange

22,0

404,0

609,0

18

19356

41 G 0,75

violet

22,0

404,0

609,0

18

19357

41 G 0,75

grey

22,0

404,0

609,0

18

19360

2 G 1

blue

7,1

46,0

65,0

17

19361

2 G 1

green

7,1

46,0

65,0

17

19362

2 G 1

brown

7,1

46,0

65,0

17

19363

2 G 1

yellow

7,1

46,0

65,0

17

19364

2 G 1

red

7,1

46,0

65,0

17

19365

2 G 1

orange

7,1

46,0

65,0

17

19366

2 G 1

violet

7,1

46,0

65,0

17

19367

2 G 1

grey

7,1

46,0

65,0

17

19370

3 G 1

blue

7,4

56,0

76,0

17

19371

3 G 1

green

7,4

56,0

76,0

17

19372

3 G 1

brown

7,4

56,0

76,0

17

19373

3 G 1

yellow

7,4

56,0

76,0

17

19374

3 G 1

red

7,4

56,0

76,0

17

19375

3 G 1

orange

7,4

56,0

76,0

17

19376

3 G 1

violet

7,4

56,0

76,0

17

19377

3 G 1

grey

7,4

56,0

76,0

17

19380

4 G 1

blue

8,1

69,0

89,0

17

19381

4 G 1

green

8,1

69,0

89,0

17

19382

4 G 1

brown

8,1

69,0

89,0

17

19383

4 G 1

yellow

8,1

69,0

89,0

17

19384

4 G 1

red

8,1

69,0

89,0

17

19385

4 G 1

orange

8,1

69,0

89,0

17

19386

4 G 1

violet

8,1

69,0

89,0

17

19387

4 G 1

grey

8,1

69,0

89,0

17

19390

5 G 1

blue

8,8

89,0

108,0

17

19391

5 G 1

green

8,8

89,0

108,0

17

19392

5 G 1

brown

8,8

89,0

108,0

17

19393

5 G 1

yellow

8,8

89,0

108,0

17

19394

5 G 1

red

8,8

89,0

108,0

17

19395

5 G 1

orange

8,8

89,0

108,0

17

19396

5 G 1

violet

8,8

89,0

108,0

17

19397

5 G 1

grey

8,8

89,0

108,0

17

19400

6 G 1

blue

9,7

105,0

141,0

17

19401

6 G 1

green

9,7

105,0

141,0

17

19402

6 G 1

brown

9,7

105,0

141,0

17

19403

6 G 1

yellow

9,7

105,0

141,0

17

19404

6 G 1

red

9,7

105,0

141,0

17

19405

6 G 1

orange

9,7

105,0

141,0

17

19406

6 G 1

violet

9,7

105,0

141,0

17

19407

6 G 1

grey

9,7

105,0

141,0

17

19410

7 G 1

blue

10,7

111,0

187,0

17

19411

7 G 1

green

10,7

111,0

187,0

17

19412

7 G 1

brown

10,7

111,0

187,0

17

19413

7 G 1

yellow

10,7

111,0

187,0

17

19414

7 G 1

red

10,7

111,0

187,0

17

19415

7 G 1

orange

10,7

111,0

187,0

17

19416