UNIPUR®

flexible at low temperature, with customer markings, halogen-free, wear resistant, robust, meter marking

Logo Image Logo Image
Produktfoto
Technical data
  • Spezial TPE/PUR connecting cable
    adapted to DIN VDE 0285-525-2-21/
    DIN EN 50525-2-21
  • Temperature range
    flexing -40°C to +90°C
  • Nominal voltage
    up to 1 mm²  U0/U 300/500 V
    from 1,5 mm²  U0/U 450/750 V
  • Test voltage
    3000 V
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of termoplastic
    elastomere (TPE)
  • Core identification to DIN VDE 0293-308
    - up to 5 cores coloured
    - from 6 cores, black with continuous
    white numbering
  • GN-YE conductor, 3 cores and above
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of PUR
    compound type TMPU adapted
    to DIN EN 50363-10-2
  • Sheath colour: by request
  • With meter marking
Properties
  • Abrasion resistant, Notch resistant
  • Resistant to tearing and cutting
  • Good flexibility at low temperatures down
    to -40°C
  • Resistant to
    Oils and fats
    Water and weathering effects
    Ozone and oxygen
    UV-radiation
    Hydrolysis
    Microbial attack
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OB).
  • Please add the appropriate item number
    when ordering using the following indicator:
    0 = approx.RAL 5015 blue
    1 = approx.RAL 6018 green
    2 = approx.RAL 8003 brown
    3 = approx.RAL 1021 yellow*
    4 = approx.RAL 3000 red
    5 = approx.RAL 2003 orange
    6 = approx.RAL 4005 violet
    7 = approx.RAL 7001/7032 grey
    Further colours on request.
    *with yellow outer sheath as storage types
  • VDE REG-No. cable with 2-7 cores
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    UNIPUR®-CP
Application
These robust and flexible cables are used for electrical tools such as drills, hand-held circular saws, and garden equipment as well as for portable motors and machinery in agriculture, at building sites, for hobbies, docks and refrigeration plants.
Extremely good mechanical characteristies e. g. compressive load, good abrasion and near-resistant.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Sheath
colour

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

18120

2 x 0,5

blue

6,0

9,6

40,0

20

18121

2 x 0,5

green

6,0

9,6

40,0

20

18122

2 x 0,5

brown

6,0

9,6

40,0

20

18123

2 x 0,5

yellow

6,0

9,6

40,0

20

18124

2 x 0,5

red

6,0

9,6

40,0

20

18125

2 x 0,5

orange

6,0

9,6

40,0

20

18126

2 x 0,5

violet

6,0

9,6

40,0

20

18127

2 x 0,5

grey

6,0

9,6

40,0

20

18130

3 G 0,5

blue

6,2

14,4

47,0

20

18131

3 G 0,5

green

6,2

14,4

47,0

20

18132

3 G 0,5

brown

6,2

14,4

47,0

20

18133

3 G 0,5

yellow

6,2

14,4

47,0

20

18134

3 G 0,5

red

6,2

14,4

47,0

20

18135

3 G 0,5

orange

6,2

14,4

47,0

20

18136

3 G 0,5

violet

6,2

14,4

47,0

20

18137

3 G 0,5

grey

6,2

14,4

47,0

20

18140

4 G 0,5

blue

7,0

19,0

57,0

20

18141

4 G 0,5

green

7,0

19,0

57,0

20

18142

4 G 0,5

brown

7,0

19,0

57,0

20

18143

4 G 0,5

yellow

7,0

19,0

57,0

20

18144

4 G 0,5

red

7,0

19,0

57,0

20

18145

4 G 0,5

orange

7,0

19,0

57,0

20

18146

4 G 0,5

violet

7,0

19,0

57,0

20

18147

4 G 0,5

grey

7,0

19,0

57,0

20

18150

5 G 0,5

blue

7,5

24,0

65,0

20

18151

5 G 0,5

green

7,5

24,0

65,0

20

18152

5 G 0,5

brown

7,5

24,0

65,0

20

18153

5 G 0,5

yellow

7,5

24,0

65,0

20

18154

5 G 0,5

red

7,5

24,0

65,0

20

18155

5 G 0,5

orange

7,5

24,0

65,0

20

18156

5 G 0,5

violet

7,5

24,0

65,0

20

18157

5 G 0,5

grey

7,5

24,0

65,0

20

18160

7 G 0,5

blue

9,2

33,6

94,0

20

18161

7 G 0,5

green

9,2

33,6

94,0

20

18162

7 G 0,5

brown

9,2

33,6

94,0

20

18163

7 G 0,5

yellow

9,2

33,6

94,0

20

18164

7 G 0,5

red

9,2

33,6

94,0

20

18165

7 G 0,5

orange

9,2

33,6

94,0

20

18166

7 G 0,5

violet

9,2

33,6

94,0

20

18167

7 G 0,5

grey

9,2

33,6

94,0

20

18170

12 G 0,5

blue

11,5

58,0

150,0

20

18171

12 G 0,5

green

11,5

58,0

150,0

20

18172

12 G 0,5

brown

11,5

58,0

150,0

20

18173

12 G 0,5

yellow

11,5

58,0

150,0

20

18174

12 G 0,5

red

11,5

58,0

150,0

20

18175

12 G 0,5

orange

11,5

58,0

150,0

20

18176

12 G 0,5

violet

11,5

58,0

150,0

20

18177

12 G 0,5

grey

11,5

58,0

150,0

20

18180

18 G 0,5

blue

13,2

86,0

208,0

20

18181

18 G 0,5

green

13,2

86,0

208,0

20

18182

18 G 0,5

brown

13,2

86,0

208,0

20

18183

18 G 0,5

yellow

13,2

86,0

208,0

20

18184

18 G 0,5

red

13,2

86,0

208,0

20

18185

18 G 0,5

orange

13,2

86,0

208,0

20

18186

18 G 0,5

violet

13,2

86,0

208,0

20

18187

18 G 0,5

grey

13,2

86,0

208,0

20

18190

25 G 0,5

blue

15,2

120,0

276,0

20

18191

25 G 0,5

green

15,2

120,0

276,0

20

18192

25 G 0,5

brown

15,2

120,0

276,0

20

18193

25 G 0,5

yellow

15,2

120,0

276,0

20

18194

25 G 0,5

red

15,2

120,0

276,0

20

18195

25 G 0,5

orange

15,2

120,0

276,0

20

18196

25 G 0,5

violet

15,2

120,0

276,0

20

18197

25 G 0,5

grey

15,2

120,0

276,0

20

18200

34 G 0,5

blue

18,8

163,0

393,0

20

18201

34 G 0,5

green

18,8

163,0

393,0

20

18202

34 G 0,5

brown

18,8

163,0

393,0

20

18203

34 G 0,5

yellow

18,8

163,0

393,0

20

18204

34 G 0,5

red

18,8

163,0

393,0

20

18205

34 G 0,5

orange

18,8

163,0

393,0

20

18206

34 G 0,5

violet

18,8

163,0

393,0

20

18207

34 G 0,5

grey

18,8

163,0

393,0

20

18210

41 G 0,5

blue

20,2

197,0

460,0

20

18211

41 G 0,5

green

20,2

197,0

460,0

20

18212

41 G 0,5

brown

20,2

197,0

460,0

20

18213

41 G 0,5

yellow

20,2

197,0

460,0

20

18214

41 G 0,5

red

20,2

197,0

460,0

20

18215

41 G 0,5

orange

20,2

197,0

460,0

20

18216

41 G 0,5

violet

20,2

197,0

460,0

20

18217

41 G 0,5

grey

20,2

197,0

460,0

20

18220

2 x 0,75

blue

6,3

14,0

52,0

18

18221

2 x 0,75

green

6,3

14,0

52,0

18

18222

2 x 0,75

brown

6,3

14,0

52,0

18

18223

2 x 0,75

yellow

6,3

14,0

52,0

18

18224

2 x 0,75

red

6,3

14,0

52,0

18

18225

2 x 0,75

orange

6,3

14,0

52,0

18

18226

2 x 0,75

violet

6,3

14,0

52,0

18

18227

2 x 0,75

grey

6,3

14,0

52,0

18

18230

3 G 0,75

blue

6,9

21,6

62,0

18

18231

3 G 0,75

green

6,9

21,6

62,0

18

18232

3 G 0,75

brown

6,9

21,6

62,0

18

18233

3 G 0,75

yellow

6,9

21,6

62,0

18

18234

3 G 0,75

red

6,9

21,6

62,0

18

18235

3 G 0,75

orange

6,9

21,6

62,0

18

18236

3 G 0,75

violet

6,9

21,6

62,0

18

18237

3 G 0,75

grey

6,9

21,6

62,0

18

18240

4 G 0,75

blue

7,5

28,8

80,0

18

18241

4 G 0,75

green

7,5

28,8

80,0

18

18242

4 G 0,75

brown

7,5

28,8

80,0

18

18243

4 G 0,75

yellow

7,5

28,8

80,0

18

18244

4 G 0,75

red

7,5

28,8

80,0

18

18245

4 G 0,75

orange

7,5

28,8

80,0

18

18246

4 G 0,75

violet

7,5

28,8

80,0

18

18247

4 G 0,75

grey

7,5

28,8

80,0

18

18250

5 G 0,75

blue

8,3

36,0

94,0

18

18251

5 G 0,75

green

8,3

36,0

94,0

18

18252

5 G 0,75

brown

8,3

36,0

94,0

18

18253

5 G 0,75

yellow

8,3

36,0

94,0

18

18254

5 G 0,75

red

8,3

36,0

94,0

18

18255

5 G 0,75

orange

8,3

36,0

94,0

18

18256

5 G 0,75

violet

8,3

36,0

94,0

18

18257

5 G 0,75

grey

8,3

36,0

94,0

18

18260

6 G 0,75

blue

9,0

43,0

111,0

18

18261

6 G 0,75

green

9,0

43,0

111,0

18

18262

6 G 0,75

brown

9,0

43,0

111,0

18

18263

6 G 0,75

yellow

9,0

43,0

111,0

18

18264

6 G 0,75

red

9,0

43,0

111,0

18

18265

6 G 0,75

orange

9,0

43,0

111,0

18

18266

6 G 0,75

violet

9,0

43,0

111,0

18

18267

6 G 0,75

grey

9,0

43,0

111,0

18

18270

7 G 0,75

blue

9,8

50,0

160,0

18

18271

7 G 0,75

green

9,8

50,0

160,0

18

18272

7 G 0,75

brown

9,8

50,0

160,0

18

18273

7 G 0,75

yellow

9,8

50,0

160,0

18

18274

7 G 0,75

red

9,8

50,0

160,0

18

18275

7 G 0,75

orange

9,8

50,0

160,0

18

18276

7 G 0,75

violet

9,8

50,0

160,0

18

18277

7 G 0,75

grey

9,8

50,0

160,0

18

18280

12 G 0,75

blue

12,2

86,0

191,0

18

18281

12 G 0,75

green

12,2

86,0

191,0

18

18282

12 G 0,75

brown

12,2

86,0

191,0

18

18283

12 G 0,75

yellow

12,2

86,0

191,0

18

18284

12 G 0,75

red

12,2

86,0

191,0

18

18285

12 G 0,75

orange

12,2

86,0

191,0

18

18286

12 G 0,75

violet

12,2

86,0

191,0

18

18287

12 G 0,75

grey

12,2

86,0

191,0

18

18290

18 G 0,75

blue

14,1

130,0

267,0

18

18291

18 G 0,75

green

14,1

130,0

267,0

18

18292

18 G 0,75

brown

14,1

130,0

267,0

18

18293

18 G 0,75

yellow

14,1

130,0

267,0

18

18294

18 G 0,75

red

14,1

130,0

267,0

18

18295

18 G 0,75

orange

14,1

130,0

267,0

18

18296

18 G 0,75

violet

14,1

130,0

267,0

18

18297

18 G 0,75

grey

14,1

130,0

267,0

18

18300

25 G 0,75

blue

17,0

180,0

376,0

18

18301

25 G 0,75

green

17,0

180,0

376,0

18

18302

25 G 0,75

brown

17,0

180,0

376,0

18

18303

25 G 0,75

yellow

17,0

180,0

376,0

18

18304

25 G 0,75

red

17,0

180,0

376,0

18

18305

25 G 0,75

orange

17,0

180,0

376,0

18

18306

25 G 0,75

violet

17,0

180,0

376,0

18

18307

25 G 0,75

grey

17,0

180,0

376,0

18

18310

34 G 0,75

blue

20,3

245,0

506,0

18

18311

34 G 0,75

green

20,3

245,0

506,0

18

18312

34 G 0,75

brown

20,3

245,0

506,0

18

18313

34 G 0,75

yellow

20,3

245,0

506,0

18

18314

34 G 0,75

red

20,3

245,0

506,0

18

18315

34 G 0,75

orange

20,3

245,0

506,0

18

18316

34 G 0,75

violet

20,3

245,0

506,0

18

18317

34 G 0,75

grey

20,3

245,0

506,0

18

18320

41 G 0,75

blue

21,9

296,0

596,0

18

18321

41 G 0,75

green

21,9

296,0

596,0

18

18322

41 G 0,75

brown

21,9

296,0

596,0

18

18323

41 G 0,75

yellow

21,9

296,0

596,0

18

18324

41 G 0,75

red

21,9

296,0

596,0

18

18325

41 G 0,75

orange

21,9

296,0

596,0

18

18326

41 G 0,75

violet

21,9

296,0

596,0

18

18327

41 G 0,75

grey

21,9

296,0

596,0

18

18330

2 x 1

blue

6,8

19,2

59,0

17

18331

2 x 1

green

6,8

19,2

59,0

17

18332

2 x 1

brown

6,8

19,2

59,0

17

18333

2 x 1

yellow

6,8

19,2

59,0

17

18334

2 x 1

red

6,8

19,2

59,0

17

18335

2 x 1

orange

6,8

19,2

59,0

17

18336

2 x 1

violet

6,8

19,2

59,0

17

18337

2 x 1

grey

6,8

19,2

59,0

17

18340

3 G 1

blue

7,2

29,0

70,0

17

18341

3 G 1

green

7,2

29,0

70,0

17

18342

3 G 1

brown

7,2

29,0

70,0

17

18343

3 G 1

yellow

7,2

29,0

70,0

17

18344

3 G 1

red

7,2

29,0

70,0

17

18345

3 G 1

orange

7,2

29,0

70,0

17

18346

3 G 1

violet

7,2

29,0

70,0

17

18347

3 G 1

grey

7,2

29,0

70,0

17

18350

4 G 1

blue

7,8

38,0

87,0

17

18351

4 G 1

green

7,8

38,0

87,0

17

18352

4 G 1

brown

7,8

38,0

87,0

17

18353

4 G 1

yellow

7,8

38,0

87,0

17

18354

4 G 1

red

7,8

38,0

87,0

17

18355

4 G 1

orange

7,8

38,0

87,0

17

18356

4 G 1

violet

7,8

38,0

87,0

17

18357

4 G 1

grey

7,8

38,0

87,0

17

18360

5 G 1

blue

8,8

48,0

100,0

17

18361

5 G 1

green

8,8

48,0

100,0

17

18362

5 G 1

brown

8,8

48,0

100,0

17

18363

5 G 1

yellow

8,8

48,0

100,0

17

18364

5 G 1

red

8,8

48,0

100,0

17

18365

5 G 1

orange

8,8

48,0

100,0

17

18366

5 G 1

violet

8,8

48,0

100,0

17

18367

5 G 1

grey

8,8

48,0

100,0

17

18370

6 G 1

blue

9,6

58,0

131,0

17

18371

6 G 1

green

9,6

58,0

131,0

17

18372

6 G 1

brown

9,6

58,0

131,0

17

18373

6 G 1

yellow

9,6

58,0

131,0

17

18374

6 G 1

red

9,6

58,0

131,0

17

18375

6 G 1

orange

9,6

58,0

131,0

17

18376

6 G 1

violet

9,6

58,0

131,0

17

18377

6 G 1

grey

9,6

58,0

131,0

17

18380

7 G 1

blue

10,5

67,0

182,0

17

18381

7 G 1

green

10,5

67,0

182,0

17

18382

7 G 1

brown

10,5

67,0

182,0

17

18383

7 G 1

yellow

10,5

67,0

182,0

17

18384

7 G 1

red

10,5

67,0

182,0

17

18385

7 G 1

orange

10,5

67,0

182,0

17

18386

7 G 1

violet

10,5

67,0