TRONIC (LiYY)

flexible, colour coded to DIN 47100, meter marking

Logo Image
Produktfoto
Technical data
  • Special-PVC data cables adapted
    to DIN VDE 0812
  • Temperature range
    flexing -5°C  to  +80°C
    fixed installation -40°C  to  +80°C
  • Operating peak voltage
    (not for heavy current installation purposes)
    0,14 mm²  350 V
    ≥  0,25 mm²  500 V
  • Test voltage
    up to 0,25 mm²  1200 V
    from 0,34 mm²  2000 V
  • Breakdown voltage
    up to 0,25 mm²  2400 V
    from 0,34 mm²  4000 V
  • Mutual capacitance  at 800 Hz
    0,14 mm²  approx. 120 pF/m
    0,25 mm²  approx. 150 pF/m
  • Inductance
    approx. 0,65 mH/km
  • Impedance
    approx. 78 Ohm
  • Minimum bending radius
    flexing 7,5x outer Ø
    fixed installation 4x outer Ø
Cable structure
  • Bare copper conductor,
    from 0,5 mm²  fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Conductor construction:
    0,14 mm²  approx. 18x0,1 mm
    0,25 mm²  approx. 14x0,15 mm
    0,34 mm²  = 7x0,25 mm
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification adapted to
    DIN 47100, without colour repetition
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Information"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • Also available in paired version, see
    HELUKABEL®-PAAR-TRONIC
  • The conductor is metrically constructed
    (mm²).  The AWG designation is
    approximate and purely informative.
  • Screened analogue type:
    TRONIC-CY (LiY-CY)
Application
These cables are used for flexible use with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air, wherever the construction requirements call for a minimum outer diameter, TRONIC is the suitable cable to use. This applies especially to such areas as tool making and machine industries as well as electronic, computer, measurement and control sectors.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

18001

2 x 0,14

3,5

2,7

13,0

26

18002

3 x 0,14

3,7

4,0

16,0

26

18003

4 x 0,14

3,9

5,4

19,0

26

18004

5 x 0,14

4,3

6,7

22,0

26

18005

6 x 0,14

4,6

8,1

25,0

26

18006

7 x 0,14

4,6

9,4

28,0

26

18007

8 x 0,14

5,5

10,7

35,0

26

18008

10 x 0,14

5,9

13,4

41,0

26

18009

12 x 0,14

6,1

16,1

48,0

26

18010

14 x 0,14

6,3

18,8

53,0

26

18011

16 x 0,14

6,9

21,5

59,0

26

18012

18 x 0,14

7,2

24,2

65,0

26

18013

20 x 0,14

7,5

26,9

70,0

26

18014

21 x 0,14

7,6

28,2

77,0

26

18015

24 x 0,14

8,5

32,3

87,0

26

18117

25 x 0,14

8,6

33,6

91,0

26

18016

27 x 0,14

8,7

36,3

97,0

26

18017

30 x 0,14

8,9

40,3

108,0

26

18018

32 x 0,14

9,3

43,0

114,0

26

18019

36 x 0,14

9,8

48,4

126,0

26

18020

40 x 0,14

10,4

54,0

139,0

26

18021

42 x 0,14

10,5

56,0

146,0

26

18022

44 x 0,14

11,1

59,0

153,0

26

18023

48 x 0,14

11,2

65,0

164,0

26

18024

52 x 0,14

11,5

70,0

173,0

26

18025

56 x 0,14

11,8

75,0

187,0

26

18026

61 x 0,14

12,1

82,0

204,0

26

18029

2 x 0,25

3,8

4,8

18,0

24

18030

3 x 0,25

4,0

7,2

22,0

24

18031

4 x 0,25

4,3

9,6

26,0

24

18032

5 x 0,25

4,7

12,0

30,0

24

18033

6 x 0,25

5,3

14,4

36,0

24

18034

7 x 0,25

5,3

16,8

42,0

24

18035

8 x 0,25

6,1

19,2

49,0

24

18036

10 x 0,25

6,8

24,0

57,0

24

18037

12 x 0,25

7,0

28,8

66,0

24

18038

14 x 0,25

7,3

33,6

75,0

24

18039

16 x 0,25

7,7

38,4

84,0

24

18040

18 x 0,25

8,3

43,2

72,0

24

18114

19 x 0,25

8,3

46,0

84,0

24

18041

20 x 0,25

8,7

48,0

101,0

24

18042

21 x 0,25

8,8

50,0

107,0

24

18043

24 x 0,25

9,8

60,0

120,0

24

18118

25 x 0,25

10,0

61,0

132,0

24

18044

27 x 0,25

10,1

65,0

140,0

24

18045

30 x 0,25

10,3

72,0

156,0

24

18046

32 x 0,25

10,7

77,0

164,0

24

18047

36 x 0,25

11,3

86,0

182,0

24

18115

37 x 0,25

11,3

89,0

190,0

24

18048

40 x 0,25

12,1

96,0

200,0

24

18049

42 x 0,25

12,2

101,0

211,0

24

18050

44 x 0,25

12,8

106,0

225,0

24

18051

48 x 0,25

13,0

115,0

245,0

24

18052

52 x 0,25

13,3

125,0

263,0

24

18053

56 x 0,25

13,9

134,0

280,0

24

18054

61 x 0,25

14,3

146,0

305,0

24

18057

2 x 0,34

4,2

6,5

22,0

22

18058

3 x 0,34

4,4

9,8

30,0

22

18059

4 x 0,34

4,8

13,1

43,0

22

18060

5 x 0,34

5,4

16,3

54,0

22

18061

6 x 0,34

5,9

19,6

58,0

22

18062

7 x 0,34

5,9

22,8

61,0

22

18063

8 x 0,34

7,1

26,1

73,0

22

18064

10 x 0,34

7,6

32,6

82,0

22

18065

12 x 0,34

7,8

39,2

102,0

22

18066

14 x 0,34

8,4

45,7

108,0

22

18067

16 x 0,34

8,8

52,0

126,0

22

18068

18 x 0,34

9,3

59,0

143,0

22

18069

20 x 0,34

10,0

65,0

160,0

22

18070

21 x 0,34

10,1

69,0

166,0

22

18071

24 x 0,34

11,2

78,0

186,0

22

18096

25 x 0,34

11,4

82,0

192,0

22

18072

27 x 0,34

11,5

88,0

206,0

22

18073

30 x 0,34

11,8

98,0

226,0

22

18074

32 x 0,34

12,3

104,0

245,0

22

18075

36 x 0,34

12,9

118,0

285,0

22

18116

37 x 0,34

12,9

121,0

292,0

22

18076

40 x 0,34

14,0

131,0

318,0

22

18077

42 x 0,34

14,1

137,0

330,0

22

18078

44 x 0,34

14,6

144,0

370,0

22

18079

48 x 0,34

14,7

157,0

405,0

22

18080

52 x 0,34

15,4

170,0

430,0

22

18081

53 x 0,34

15,8

183,0

440,0

22

18082

61 x 0,34

16,3

199,0

610,0

22

18085

2 x 0,5

4,6

9,6

40,0

20

18086

3 x 0,5

4,9

14,4

46,0

20

18087

4 x 0,5

5,5

19,2

55,0

20

18088

5 x 0,5

6,0

24,0

64,0

20

18089

6 x 0,5

6,7

28,8

73,0

20

18090

7 x 0,5

6,7

33,6

81,0

20

18091

8 x 0,5

7,8

38,4

97,0

20

18092

10 x 0,5

8,6

48,0

116,0

20

18093

12 x 0,5

8,7

58,0

135,0

20

18103

16 x 0,5

10,0

77,0

168,0

20

18101

20 x 0,5

11,3

96,0

213,0

20

18094

24 x 0,5

12,7

116,0

241,0

20

18102

30 x 0,5

13,4

144,0

303,0

20

18095

40 x 0,5

15,8

192,0

391,0

20

18104

2 x 0,75

5,3

14,4

47,0

19

18097

3 x 0,75

5,6

21,6

54,0

19

18098

4 x 0,75

6,1

29,0

66,0

19

18099

5 x 0,75

6,9

36,0

80,0

19

18100

7 x 0,75

7,5

50,0

110,0

19

18105

8 x 0,75

8,9

58,0

125,0

19

18106

10 x 0,75

9,2

72,0

148,0

19

18107

12 x 0,75

9,8

86,0

176,0

19

18108

16 x 0,75

11,4

115,0

220,0

19

18109

20 x 0,75

12,7

144,0

276,0

19

18110

2 x 1

5,6

19,2

56,0

18

18111

3 x 1

5,9

29,0

71,0

18

18112

2 x 1,5

6,3

29,0

75,0

16

18113

3 x 1,5

6,8

43,0

90,0

16