OZ-BL

Outer sheath blue, flexible, meter marking

Logo Image Logo Image
Produktfoto
Technical data
  • PVC cable adapted to 
    DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51
  • Temperature range
    flexing -15°C  to  +80°C
    fixed installation -40°C  to  +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    3000 V
  • Breakdown voltage
    min. 6000 V
  • Mutual capacitance at 800 Hz
    core/core approx. 120 pF/m
  • Inductance
    approx. 0,68 mH/km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
Cable structure
  • Bare copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation of special PVC
    compound type Z 7225
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • Without GN-YE conductor
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: blue (RAL 5015)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Information"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame retardant acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • For installation in explosive areas
    including intrinsic safety -i- acc. to 
    DIN EN 60079-14 / IEC 60079-14,
    section 16.2.2 (VDE 0165-1)
  • Instrumentation cable RE-2Y(St)Yv with blue
    outer sheath see Data and Computer cables.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
These cables are appropriate for flexible use with medium mechanical stresses, and free movement without tensile stress or forced movements. For hazardous areas the cables with special marking (blue) (hazard type-i-) used as flexible control and measuring cables to meet the requirements for the installation of electrical apparatus. These installations are not earthed and require a separate power circuit. Those cables are not suitable for underground laying.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

14001

2 x 0,75

5,3

14,4

46,0

19

14002

3 x 0,75

5,6

21,6

54,0

19

14003

4 x 0,75

6,3

29,0

66,0

19

14004

5 x 0,75

6,9

36,0

80,0

19

14075

7 x 0,75

7,7

52,0

110,0

19

14005

8 x 0,75

8,5

58,0

130,0

19

14076

12 x 0,75

10,1

88,0

179,0

19

14006

18 x 0,75

12,2

130,0

257,0

19

14007

25 x 0,75

14,3

180,0

365,0

19

14008

30 x 0,75

15,3

215,0

448,0

19

14009

34 x 0,75

16,7

245,0

510,0

19

14010

41 x 0,75

18,2

298,0

607,0

19

14011

2 x 1

5,6

19,0

60,0

18

14012

3 x 1

6,1

29,0

72,0

18

14013

4 x 1

6,7

38,0

86,0

18

14014

5 x 1

7,5

48,0

104,0

18

14015

7 x 1

8,1

67,0

141,0

18

14016

12 x 1

10,9

115,0

230,0

18

14017

18 x 1

12,9

173,0

343,0

18

14018

25 x 1

15,4

240,0

485,0

18

14019

2 x 1,5

6,4

29,0

70,0

16

14020

3 x 1,5

6,8

43,0

90,0

16

14021

4 x 1,5

7,6

58,0

109,0

16

14022

5 x 1,5

8,3

72,0

131,0

16

14023

7 x 1,5

9,2

101,0

184,0

16

14024

12 x 1,5

12,4

173,0

309,0

16

14025

18 x 1,5

14,8

259,0

440,0

16

14026

25 x 1,5

17,6

360,0

620,0

16

14027

30 x 1,5

18,6

440,0

842,0

16

14100

3 x 2,5

8,3

72,0

148,0

14

14101

4 x 2,5

9,3

96,0

178,0

14

14102

5 x 2,5

10,1

120,0

221,0

14