SY-JZ

flexible, number coded, with steel wire braiding, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • PVC cable adapted to
    DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51
  • Temperature range
    flexing -15°C  to  +80°C
    fixed installation -40°C  to  +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Minimum bending radius
    flexing 20x outer Ø
    fixed installation 6x outer Ø
Cable structure
  • Bare copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation of PVC
    compound type Z 7225
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Inner sheath of PVC
  • Galvanized steel wire braid
  • Outer sheath of PVC
  • Sheath colour: transparent
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Information"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame retardant acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • Cleanroom qualification tested with analog
    type. Please note "cleanroom qualified"
    when ordering.
  • The conductor is metrically constructed
    (mm²).  The AWG designation is
    approximate and purely informative.
  • Screened analogue type:
    SY-JB
Application
SY-JZ cables are used as connecting and control cables in tool machinery, plant installation, power stations and in data equipment. The braided screen offers best possible protection against mechanical damage. The galvanized coating on the steel wire braiding not only helps protect against corrosion, but also notably improves the soldering performance.
The clear transparent outer sheath gives the cable in addition an optical revaluation.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

12001

2 x 0,5

7,4

9,6

80,0

20

12002

3 G 0,5

7,7

14,4

92,0

20

12003

4 G 0,5

8,1

19,2

102,0

20

12004

5 G 0,5

9,0

24,0

119,0

20

12005

7 G 0,5

9,5

33,6

157,0

20

12006

10 G 0,5

11,4

48,0

205,0

20

12007

12 G 0,5

11,9

58,0

218,0

20

12008

14 G 0,5

12,5

67,0

242,0

20

12009

18 G 0,5

13,7

86,0

340,0

20

12010

21 G 0,5

14,3

101,0

370,0

20

12114

25 G 0,5

15,8

120,0

406,0

20

12012

30 G 0,5

16,7

144,0

439,0

20

12013

35 G 0,5

17,9

168,0

500,0

20

12014

40 G 0,5

18,5

192,0

565,0

20

12015

42 G 0,5

19,4

202,0

593,0

20

12016

50 G 0,5

20,9

240,0

690,0

20

12017

61 G 0,5

22,1

293,0

843,0

20

12018

80 G 0,5

25,4

384,0

1050,0

20

12011

100 G 0,5

28,1

480,0

1240,0

20

12019

2 x 0,75

7,9

14,4

98,0

19

12020

3 G 0,75

8,2

21,6

103,0

19

12021

4 G 0,75

9,1

28,8

122,0

19

12022

5 G 0,75

9,7

36,0

142,0

19

12112

6 G 0,75

10,5

43,2

180,0

19

12023

7 G 0,75

10,5

50,0

185,0

19

12188

8 G 0,75

11,1

57,6

201,0

19

12024

9 G 0,75

12,1

65,0

249,0

19

12113

10 G 0,75

12,8

72,0

252,0

19

12025

12 G 0,75

13,4

86,0

292,0

19

12026

15 G 0,75

14,4

108,0

335,0

19

12027

18 G 0,75

15,2

130,0

388,0

19

12028

21 G 0,75

16,2

151,0

474,0

19

12029

25 G 0,75

17,7

180,0

503,0

19

12030

32 G 0,75

19,5

230,0

644,0

19

12031

34 G 0,75

20,1

245,0

663,0

19

12032

41 G 0,75

21,5

296,0

741,0

19

12033

50 G 0,75

23,6

360,0

925,0

19

12034

61 G 0,75

25,0

439,0

1082,0

19

12035

2 x 1

8,2

19,2

112,0

18

12036

3 G 1

9,0

28,8

132,0

18

12037

4 G 1

9,5

38,4

143,0

18

12038

5 G 1

10,1

48,0

166,0

18

12039

6 G 1

10,9

58,0

22,0

18

12040

7 G 1

10,9

67,0

227,0

18

12041

8 G 1

12,0

77,0

277,0

18

12042

9 G 1

12,8

86,0

295,0

18

12043

12 G 1

14,0

115,0

340,0

18

12044

14 G 1

14,7

134,0

420,0

18

12045

18 G 1

16,3

173,0

500,0

18

12046

20 G 1

17,0

192,0

532,0

18

12047

25 G 1

18,6

240,0

664,0

18

12048

34 G 1

21,3

326,0

845,0

18

12049

36 G 1

21,3

346,0

857,0

18

12050

41 G 1

23,0

394,0

993,0

18

12051

50 G 1

25,3

480,0

1112,0

18

12052

56 G 1

25,9

538,0

1225,0

18

12053

61 G 1

26,9

586,0

1306,0

18

12054

65 G 1

27,8

624,0

1504,0

18

12055

80 G 1

30,7

768,0

1750,0

18

12056

100 G 1

33,9

960,0

1950,0

18

12057

2 x 1,5

9,2

29,0

129,0

16

12058

3 G 1,5

9,6

43,0

149,0

16

12059

4 G 1,5

10,4

58,0

185,0

16

12060

5 G 1,5

11,1

72,0

205,0

16

12109

6 G 1,5

12,2

87,0

255,0

16

12061

7 G 1,5

12,2

101,0

285,0

16

12062

8 G 1,5

13,2

115,0

340,0

16

12063

9 G 1,5

14,1

130,0

347,0

16

12064

10 G 1,5

15,0

144,0

418,0

16

12065

11 G 1,5

15,0

158,0

430,0

16

12066

12 G 1,5

15,4

173,0

444,0

16

12067

14 G 1,5

16,4

202,0

533,0

16

12068

18 G 1,5

18,0

259,0

593,0

16

12069

25 G 1,5

21,0

360,0

781,0

16

12070

32 G 1,5

23,1

461,0

1015,0

16

12071

34 G 1,5

24,0

490,0

1124,0

16

12072

42 G 1,5

25,9

605,0

1401,0

16

12073

50 G 1,5

28,4

720,0

1583,0

16

12074

61 G 1,5

30,2

878,0

1810,0

16

12075

80 G 1,5

34,4

1152,0

2316,0

16

12076

100 G 1,5

38,4

1440,0

2900,0

16

12077

2 x 2,5

10,6

48,0

185,0

14

12078

3 G 2,5

11,1

72,0

248,0

14

12079

4 G 2,5

12,2

96,0

290,0

14

12080

5 G 2,5

13,3

120,0

347,0

14

12081

7 G 2,5

14,2

168,0

420,0

14

12082

12 G 2,5

18,5

288,0

660,0

14

12083

14 G 2,5

19,7

336,0

750,0

14

12084

18 G 2,5

21,6

432,0

893,0

14

12085

20 G 2,5

23,0

480,0

1169,0

14

12086

25 G 2,5

25,6

600,0

1458,0

14

12087

30 G 2,5

27,3

720,0

1686,0

14

12088

34 G 2,5

29,4

816,0

1869,0

14

12089

50 G 2,5

34,7

1200,0

2200,0

14

12090

61 G 2,5

36,8

1464,0

3000,0

14

12115

3 G 4

12,6

117,0

350,0

12

12091

4 G 4

13,9

154,0

428,0

12

12092

5 G 4

15,2

192,0

504,0

12

12093

7 G 4

16,6

269,0

640,0

12

12094

11 G 4

21,0

422,0

1204,0

12

12095

4 G 6

16,4

230,0

571,0

10

12096

5 G 6

17,9

288,0

671,0

10

12097

7 G 6

19,6

403,0

845,0

10

12098

4 G 10

19,9

384,0

943,0

8

12099

5 G 10

22,0

480,0

1065,0

8

12100

7 G 10

24,0

672,0

1551,0

8

12101

4 G 16

24,1

614,0

1360,0

6

12102

5 G 16

26,7

768,0

1740,0

6

12103

7 G 16

29,2

1075,0

2166,0

6

12104

4 G 25

29,1

960,0

2020,0

4

12105

5 G 25

32,2

1200,0

2465,0

4

12106

4 G 35

32,1

1344,0

2570,0

2

12107

5 G 35

35,5

1680,0

3185,0

2

12108

4 G 50

37,9

1920,0

3513,0

1

12116

5 G 50

42,0

2400,0

4248,0

1

12111

4 G 70

43,0

2688,0

4810,0

2/0

12117

5 G 70

47,8

3360,0

5880,0

2/0

12110

4 G 95

49,6

3648,0

6360,0

3/0

12118

5 G 95

54,8

4560,0

8071,0

3/0

12119

4 G 120

54,6

4608,0

8170,0

4/0

12327

4 G 150

59,8

5760,0

9970,0

300 kcmil