SOLARFLEX®-X PV1-F

Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    -40°C to +90°C
    max. temperature at conductor +120°C
  • Short circuit temperature
    200°C (short circuit duration up to 5 s)
  • Nominal voltage
    VDE 600/1000 V AC
    1800 V DC conductor/conductor
  • AC test voltage
    10000 V
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 4x cable Ø
  • Highest permissible Voltage
    • DC:
    Conductor/Conductor 1,8 kV
    Conductor/Earth 0,9 kV
    • AC: Conductor/Earth 0,7 kV
    • Three phase: Conductor/Conductor 1,2 kV
Cable structure
  • Tinned copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    IEC 60228 cl.5
  • Core insulation of cross-linked Polyolefin
  • Core identification white
  • Outer sheath of cross-linked Polyolefin
  • Sheath colour: see table below
  • With meter marking
Properties
  • Double-insulated
  • Ozone resistant acc. to EN 50396
  • Weather und UV resistant acc. to
    HD 605/A1
  • Halogen-free acc. to DIN EN 50267-2-1,
    EN 60684-2
  • Resistant to acid and bases acc. to
    EN 60811-2-1
  • Flame retardant to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2/ IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
  • Very robust and abraison-resistant sheath
    acc. to DIN EN 53516
  • Anticipated service life: 25 year
  • Hydrolysis and ammoniac resistant
Approvals
  • According to PV1-F requirement profile for
    PV cable DKE / VDE AK 411.2.3
  • VDE (Reg. 8266)
  • TÜV (2 PfG 1169 / 08.2007, R60025298)
  • UL certification in progress (UL Subject
    4703)
Note
  • Not for direct installation in ground
  • Version with rodent protection available:
    SOLARFLEX®-X PV1-F NTS
Application
The SOLARFLEX®-X PV1-F is used for cabling solar modules.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Sheath
colour

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

704225

1 x 2,5

black

4,5

24,0

42,0

14

705892

1 x 2,5

blue

4,5

24,0

42,0

14

705891

1 x 2,5

red

4,5

24,0

42,0

14

704226

1 x 4

black

5,2

38,4

60,0

12

705776

1 x 4

blue

5,2

38,4

60,0

12

705775

1 x 4

red

5,2

38,4

60,0

12

704227

1 x 6

black

5,9

57,6

82,0

10

705778

1 x 6

blue

5,9

57,6

82,0

10

705777

1 x 6

red

5,9

57,6

82,0

10

704228

1 x 10

black

6,9

96,0

123,0

8

705894

1 x 10

blue

6,9

96,0

123,0

8

705893

1 x 10

red

6,9

96,0

123,0

8

704229

1 x 16

black

8,3

153,6

190,0

6

706840

1 x 16

blue

8,3

153,6

190,0

6

706839

1 x 16

red

8,3

153,6

190,0

6

704230

1 x 25

black

10,0

240,0

285,0

4

704231

1 x 35

black

11,0

336,0

376,0

2

704232

1 x 50

black

13,0

480,0

530,0

1

704233

1 x 70

black

15,3

672,0

745,0

2/0

704234

1 x 95

black

17,0

912,0

960,0

3/0

705738

1 x 120

black

19,1

1152,0

1220,0

4/0

705739

1 x 150

black

22,7

1440,0

1550,0

300 kcmil

706288

1 x 185

black

25,5

1776,0

1930,0

350 kcmil

706289

1 x 240

black

28,3

2304,0

2550,0

500 kcmil