Pre-assembled servo motor cables for mobile use

for mobile use

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing -20°C to +60°C
    fixed installation -50°C to +80°C
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 7x cable Ø
  • Max. acceleration
    5 m/s²
  • Bending cycles
    10 million for ≥ 12x cable Ø
  • Operating voltage
    VDE U0/U 600/1000 V
    UL 1000 V
  • Test voltage
    power cores 4 kV
    signal cores 2 kV
  • Insulation resistance ≥ 500 MOhm x km
Cable structure
Power supply cores
  • Bare copper, extra fine wire conductor
    acc. to DIN VDE 0295 cl.6
  • high quality PP core insulation
  • Core identification U/L1/C/L+
    V/L2
    W/L3/D/L-
  • GN-YE conductor
Signal cores
  • Copper conductors, bare
  • High quality PP core insulation
  • Core identification black, white
  • Cores twisted in pairs
  • Shielding screened with tin-plated copper
    wires
  • Complete shield of tin-plated copper
    braiding, coverage approx. 80%
  • PUR outer sheath
  • Sheath colour: orange (RAL 2003)
Note
Please observe the installation instructions
for laying cables in cable carriers and
the drive or controller manufacturer's
information about maximum permitted
cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
* Drive Cliq is registered trademark
from Siemens AG.
Application
This high quality pre-assembled motor
connection cable is specially manufactured
for applications with mobile use.
The special PUR outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals
DESINA® (ISO 23570)
UL/CSA
Special feature
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Manufacturer
Designation

Helukabel
Designation

Helukabel

Part no.

6FX8002-5CS01

5CS01 DESINA PUR

660871

6FX8002-5CS11

5CS11 DESINA PUR

660872

6FX8002-5CS21

5CS21 DESINA PUR

660873

6FX8002-5CS31

5CS31 DESINA PUR

660874

6FX8002-5CS41

5CS41 DESINA PUR

660875

6FX8002-5CS51

5CS51 DESINA PUR

660876

6FX8002-5CS61

5CS61 DESINA PUR

660877

6FX8002-5CS13

5CS13 DESINA PUR

660878

6FX8002-5DS01

5DS01 DESINA PUR

660879

6FX8002-5DS11

5DS11 DESINA PUR

660880

6FX8002-5DS21

5DS21 DESINA PUR

660881

6FX8002-5DS31

5DS31 DESINA PUR

660882

6FX8002-5DS41

5DS41 DESINA PUR

660883

6FX8002-5DS51

5DS51 DESINA PUR

660884

6FX8002-5DS61

5DS61 DESINA PUR

660885

6FX8002-5DS13

5DS13 DESINA PUR

660886