Motor, Servo & Feedback Cables
Selection table
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
- TOPSERV® 109 PUR
high flexible servo cable for drag chain without pair according to Siemens Standard 6FX8008-plus 0,6/1kV - TOPFLEX®-EMV-UV-3 PLUS 2YSLCYK-J UL/CSA Motor supply cable 0,6/1kV, for power supply connections to frequency converters, double screened, meter marking
- TOPFLEX® MOTOR EMV 1/1 triple-screened, low capacitance, 80°C 600V high flexible motor supply cable, meter marking
- TOPFLEX®-MOTOR-EMV 3/3 triple-screened, low capacitance, 80°C, 600V, PUR flexible motor supply cable, meter marking
- TOPFLEX®-MOTOR-EMV 103low capacitance power supply cable 0,6/1kV, increased ampacity, meter marking
- TOPSERV® 108 PVC Motor cable without pair according to Siemens Standard 6FX5008 with PVC-outer sheath for fixed or not constantly movements 0,6/1kV
- TOPSERV® 112 PVC Servo cable with 1 signal pair according to Siemens Standard 6FX5008 and Lenze Standard with PVC-sheath for fixed or not constantly movements 0,6/1kV
- TOPSERV® 119 PVC Servo cable with 2 signal pairs analogue to Indramat Standard with PVC-sheath for fixed or not constantly movements 0,6/1kV
- TOPGEBER® 511 PVC
Feedback cables with according to Siemens-, Lenze- und Indramat Standard with PVC-sheath for fixed or not constantly movements - TOPSERV® 113 PUR
high flexible servo cable for drag chain with 1 signal pair according to Siemens Standard 6FX8008-plus and Lenze 0,6/1kV - TOPSERV® 121 PUR
high flexible servo cable for drag chain with 2 signal pairs according to Indramat-Standard INK - TOPGEBER® 512 PUR
high flexible Feedback cable for drag chain according to Siemens-, Indramat-, Lenze and other Standards - TOPFLEX® 600 VFD
EMC-preferred type, flexible motor power supply cable,
oil-resistant, NFPA79 Edition 2012 - TOPSERV® 600 VFD
EMC-preferred type, highly-flexible motor power supply cable,
oil-resistant, NFPA79 dition 2012 - TOPFLEX®-EMV-UV 2YSLC11Y-J UL/CSA
- TOPSERV® 650 VFD
EMC-preferred type, highly-flexible motor power supply cable with control cores, oil-resistant, NFPA79 Edition 2012 - TOPSERV® Hybrid
- TOPFLEX® 650 VFD
EMC-preferred type, flexible motor power supply cable with control cores, oil-resistant, NFPA79 Edition 2012 - TOPFLEX®-EMV-UV-2YSLCYK-J UL/CSA Motor supply cable 0,6/1kV, for power supply connections to frequency converters, double screened, meter marking