Fibre Optic Indoor/Outdoor Cable acc. DIN VDE 0888

HELUCOM® A/I-VQ(ZN)BH

Logo Image
Produktfoto
Description

Fibre-optic universal mini breakout cables, A/I-VQ(ZN)BH

Application
These HELUCOM® fibre-optic cables are used for the data network cabling in indoor and outdoor applications. With their black UV-resistant outer sheath and the non-metallic rodent protection, they are perfectly suited for outdoor use. A big advantage of this cable type is its space-saving construction. Similar to the breakout cable, the connector is directly mounted at the tight buffer.
Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

Fibre category

Number
of fibres
per core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

A/I-VQ(ZN)BH

4

Multimode G50/125

OM2

1

6,1

2000

90,0

0,35

40

40,0

82804

A/I-VQ(ZN)BH

4

Multimode G62.5/125

OM1

1

6,1

2000

90,0

0,35

40

40,0

82809

A/I-VQ(ZN)BH

4

Single-mode E9/125

ITU-T G.652

1

6,1

2000

90,0

0,35

40

40,0

82814

A/I-VQ(ZN)BH

6

Multimode G50/125

OM2

1

6,6

2000

100,0

0,41

40

47,0

82805

A/I-VQ(ZN)BH

6

Multimode G62.5/125

OM1

1

6,6

2000

100,0

0,41

40

47,0

82810

A/I-VQ(ZN)BH

6

Single-mode E9/125

ITU-T G.652

1

6,6

2000

100,0

0,41

40

47,0

82815

A/I-VQ(ZN)BH

8

Multimode G50/125

OM2

1

6,6

2000

100,0

0,43

40

51,0

82806

A/I-VQ(ZN)BH

8

Multimode G62.5/125

OM1

1

6,6

2000

100,0

0,43

40

51,0

82811

A/I-VQ(ZN)BH

8

Single-mode E9/125

ITU-T G.652

1

6,6

2000

100,0

0,43

40

51,0

82816

A/I-VQ(ZN)BH

12

Multimode G50/125

OM2

1

8,3

3000

125,0

0,71

40

70,0

82808

A/I-VQ(ZN)BH

12

Multimode G62.5/125

OM1

1

8,3

3000

125,0

0,71

40

70,0

82813

A/I-VQ(ZN)BH

12

Single-mode E9/125

ITU-T G.652

1

8,3

3000

125,0

0,71

40

70,0

82818