Cables and Wires for Chemical Industry

Supplying the leading global chemical companies with cables resistant to harsh materials.

The chemical industry is responsible for converting raw materials (oil, natural gas, air, water, metals, and minerals) into more than 70,000 different products such as household and industrial cleaners, polymers, fertilizers, and pharmaceuticals to name a few.

The processes used to manufacture everyday chemicals require cables that are not only flexible, but are resistant to oils, fats, acids, bases and other harsh materials. Our cables are well suited to work under these adverse working conditions in order to maintain a consistent workflow.

We look forward to assisting you in identifying the best products for your specific application and to answer any questions you might have.

Call +971 48 87 95 94 or email us: info@helukabel.ae

Here is a brief look at some of the companies that we partner with:

- BASF
- Bayer
- BP
- Dow Chemical
- Dynamit-Nobel
- Sabic
- Shell
- Wacker Chemie

Below you will find examples of cables and wires for Chemical Industry:

OZ-BL

For hazardous areas the cables with special marking (blue) (hazard type-i-) used as flexible control and measuring cables to meet the requirements for the installation of electrical apparatus. These installations are not earthed and require a separate power circuit. Those cables are not suitable for underground laying.


OZ-BL-CY

For hazardous areas the cables with special marking (blue) (hazard type-i-) used as flexible control and measuring cables to meet the requirements for the installation of electrical apparatus. These installations are not earthed and require a separate power circuit. Those cables are not suitable for underground laying. The copper braided screening ensures the transmission of data signals and free from interference.


OB-BL-PAAR-CY

For hazardous areas this flexible control cable has been constructed for closed circuit systems in accordance with VDE 0165 part 1, part 12.2.2.6, which covers the requirements for the special marking (blue) of this type (hazard type -i-). The paired construction and the copper screening afford a good protection against electrical interference and ensure the transmission of data signals.


RE-2Y(St)Yv

Instrumentation cables are used in data processing and process control. Instrumentation cables are suitable for fixed installations in damp locations, in open spaces and for underground laying.


MEGAFLEX® 500

For fixed installation or flexible application, with free movements without forcing which do not constantly recur and without tensile stress, for high mechanical strain.As a measuring and control cable primarily in machinery and plant contruction, in building and air-conditoning systems, in warehousing and converying systems, in ship-building and for regenerative types of energy such as in the construction of wind power stations. Especially well-suited for use in public buildings, such as airports and train stations, where personal injuries and subsequent damage must be prevented in the event of a fire.


MEGAFLEX® 500-C

For fixed installation or flexible application, with free movements without forcing which do not constantly recur and without tensile stress, for high mechanical strain.An interference-free transmission of signals and pulse in assured by the high degree of screening. As a measuring and control cable primarily in machinery and plant contruction, in building and air-conditoning systems, in warehousing and converying systems, in ship-building and for regenerative types of energy such as in the construction of wind power stations. Especially well-suited for use in public buildings, such as airports and train stations, where personal injuries and subsequent damage must be prevented in the event of a fire.