SASO certified for Saudi Arabia

A wide range of product groups from HELUKABEL have been pre-certified in accordance with the specifications of the Saudi Arabian Standards Organization (SASO) since 2015. Although the process of becoming pre-certified, carried out in collaboration with TÜV Süd, is very costly, it offers many benefits to HELUKABEL customers. For pre-certified products, certificates of conformity can be issued quickly and in a straightforward manner; these certificates need to be presented to customs officials when importing to verify that the cables and wires fulfill the requirements of Saudi Arabia. This in turn allows the products to cross the border quickly and reach the recipient in a timely manner.